SPRSP68B January 2023 – November 2023 TMS320F2800152-Q1 , TMS320F2800153-Q1 , TMS320F2800154-Q1 , TMS320F2800155 , TMS320F2800155-Q1 , TMS320F2800156-Q1 , TMS320F2800157 , TMS320F2800157-Q1
PRODMIX
Refer to the PDF data sheet for device specific package drawings
Bit Field Name | DriverLib Name | Base Address | Pipeline Protected | |
---|---|---|---|---|
Instance | Structure | |||
Peripheral Frame 0 (PF0) | ||||
- | - | M0_RAM_BASE | 0x0000_0000 | - |
- | - | M1_RAM_BASE | 0x0000_0400 | - |
AdcaResultRegs | ADC_RESULT_REGS | ADCARESULT_BASE | 0x0000_0B00 | - |
AdccResultRegs | ADC_RESULT_REGS | ADCCRESULT_BASE | 0x0000_0B40 | - |
CpuTimer0Regs | CPUTIMER_REGS | CPUTIMER0_BASE | 0x0000_0C00 | - |
CpuTimer1Regs | CPUTIMER_REGS | CPUTIMER1_BASE | 0x0000_0C08 | - |
CpuTimer2Regs | CPUTIMER_REGS | CPUTIMER2_BASE | 0x0000_0C10 | - |
PieCtrlRegs | PIE_CTRL_REGS | PIECTRL_BASE | 0x0000_0CE0 | - |
PieVectTable | PIE_VECT_TABLE | PIEVECTTABLE_BASE | 0x0000_0D00 | - |
- | - | LS0_RAM_BASE | 0x0000_8000 | - |
- | - | LS1_RAM_BASE | 0x0000_A000 | - |
UidRegs | UID_REGS | UID_BASE | 0x0007_1140 | - |
DcsmZ1OtpRegs | DCSM_Z1_OTP | DCSM_Z1OTP_BASE | 0x0007_8000 | - |
DcsmZ2OtpRegs | DCSM_Z2_OTP | DCSM_Z2OTP_BASE | 0x0007_8200 | - |
Peripheral Frame 1 (PF1) | ||||
EPwm1Regs | EPWM_REGS | EPWM1_BASE | 0x0000_4000 | YES |
EPwm2Regs | EPWM_REGS | EPWM2_BASE | 0x0000_4100 | YES |
EPwm3Regs | EPWM_REGS | EPWM3_BASE | 0x0000_4200 | YES |
EPwm4Regs | EPWM_REGS | EPWM4_BASE | 0x0000_4300 | YES |
EPwm5Regs | EPWM_REGS | EPWM5_BASE | 0x0000_4400 | YES |
EPwm6Regs | EPWM_REGS | EPWM6_BASE | 0x0000_4500 | YES |
EPwm7Regs | EPWM_REGS | EPWM7_BASE | 0x0000_4600 | YES |
EQep1Regs | EQEP_REGS | EQEP1_BASE | 0x0000_5100 | YES |
EQep2Regs | EQEP_REGS | EQEP2_BASE | 0x0000_5140 | YES |
ECap1Regs | ECAP_REGS | ECAP1_BASE | 0x0000_5200 | YES |
ECap2Regs | ECAP_REGS | ECAP2_BASE | 0x0000_5240 | YES |
ECap3Regs | ECAP_REGS | ECAP3_BASE | 0x0000_5280 | YES |
Cmpss1Regs | CMPSS_REGS | CMPSS1_BASE | 0x0000_5500 | YES |
CmpssLite2Regs | CMPSS_LITE_REGS | CMPSSLITE2_BASE | 0x0000_5540 | YES |
CmpssLite3Regs | CMPSS_LITE_REGS | CMPSSLITE3_BASE | 0x0000_5580 | YES |
CmpssLite4Regs | CMPSS_LITE_REGS | CMPSSLITE4_BASE | 0x0000_55C0 | YES |
Peripheral Frame 2 (PF2) | ||||
SpiaRegs | SPI_REGS | SPIA_BASE | 0x0000_6100 | YES |
PmbusaRegs | PMBUS_REGS | PMBUSA_BASE | 0x0000_6400 | YES |
Peripheral Frame 3 (PF3) | ||||
AdcaRegs | ADC_REGS | ADCA_BASE | 0x0000_7400 | YES |
AdccRegs | ADC_REGS | ADCC_BASE | 0x0000_7500 | YES |
Peripheral Frame 4 (PF4) | ||||
InputXbarRegs | INPUT_XBAR_REGS | INPUTXBAR_BASE | 0x0000_7900 | YES |
XbarRegs | XBAR_REGS | XBAR_BASE | 0x0000_7920 | YES |
SyncSocRegs | SYNC_SOC_REGS | SYNCSOC_BASE | 0x0000_7940 | YES |
EPwmXbarRegs | EPWM_XBAR_REGS | EPWMXBAR_BASE | 0x0000_7A00 | YES |
OutputXbarRegs | OUTPUT_XBAR_REGS | OUTPUTXBAR_BASE | 0x0000_7A80 | YES |
GpioCtrlRegs | GPIO_CTRL_REGS | GPIOCTRL_BASE | 0x0000_7C00 | YES |
GpioDataRegs | GPIO_DATA_REGS | GPIODATA_BASE | 0x0000_7F00 | YES |
GpioDataReadRegs | GPIO_DATA_READ_REGS | GPIODATAREAD_BASE | 0x0000_7F80 | YES |
DevCfgRegs | DEV_CFG_REGS | DEVCFG_BASE | 0x0005_D000 | YES |
ClkCfgRegs | CLK_CFG_REGS | CLKCFG_BASE | 0x0005_D200 | YES |
CpuSysRegs | CPU_SYS_REGS | CPUSYS_BASE | 0x0005_D300 | YES |
SysStatusRegs | SYS_STATUS_REGS | SYSSTAT_BASE | 0x0005_D400 | YES |
AnalogSubsysRegs | ANALOG_SUBSYS_REGS | ANALOGSUBSYS_BASE | 0x0005_D700 | YES |
Peripheral Frame 6 (PF6) | ||||
Epg1Regs | EPG_REGS | EPG1_BASE | 0x0005_EC00 | YES |
Epg1MuxRegs | EPG_MUX_REGS | EPG1MUX_BASE | 0x0005_ECD0 | YES |
DcsmZ1Regs | DCSM_Z1_REGS | DCSM_Z1_BASE | 0x0005_F000 | YES |
DcsmZ2Regs | DCSM_Z2_REGS | DCSM_Z2_BASE | 0x0005_F080 | YES |
DcsmCommonRegs | DCSM_COMMON_REGS | DCSMCOMMON_BASE | 0x0005_F0C0 | YES |
MemCfgRegs | MEM_CFG_REGS | MEMCFG_BASE | 0x0005_F400 | YES |
AccessProtectionRegs | ACCESS_PROTECTION_REGS | ACCESSPROTECTION_BASE | 0x0005_F500 | YES |
MemoryErrorRegs | MEMORY_ERROR_REGS | MEMORYERROR_BASE | 0x0005_F540 | YES |
TestErrorRegs | TEST_ERROR_REGS | TESTERROR_BASE | 0x0005_F590 | YES |
Flash0CtrlRegs | FLASH_CTRL_REGS | FLASH0CTRL_BASE | 0x0005_F800 | YES |
Flash0EccRegs | FLASH_ECC_REGS | FLASH0ECC_BASE | 0x0005_FB00 | YES |
Peripheral Frame 7 (PF7) | ||||
CanaRegs | CAN_REGS | CANA_BASE | 0x0004_8000 | YES |
- | - | CANA_MSG_RAM_BASE | 0x0004_9000 | YES |
LCMCPU1Regs | LCM_REGS | LCM_CPU1_BASE | 0x0004_C000 | YES |
- | - | MCANA_DRIVER_BASE | 0x0005_8000 | YES |
McanaSsRegs | MCANSS_REGS | MCANASS_BASE | 0x0005_C400 | YES |
McanaRegs | MCAN_REGS | MCANA_BASE | 0x0005_C600 | YES |
McanaErrorRegs | MCAN_ERROR_REGS | MCANA_ERROR_BASE | 0x0005_C800 | YES |
MpostRegs | MPOST_REGS | MPOST_BASE | 0x0005_E200 | YES |
Dcc0Regs | DCC_REGS | DCC0_BASE | 0x0005_E700 | YES |
Peripheral Frame 8 (PF8) | ||||
LinaRegs | LIN_REGS | LINA_BASE | 0x0000_6A00 | YES |
Peripheral Frame 9 (PF9) | ||||
WdRegs | WD_REGS | WD_BASE | 0x0000_7000 | YES |
NmiIntruptRegs | NMI_INTRUPT_REGS | NMI_BASE | 0x0000_7060 | YES |
XintRegs | XINT_REGS | XINT_BASE | 0x0000_7070 | YES |
SciaRegs | SCI_REGS | SCIA_BASE | 0x0000_7200 | YES |
ScibRegs | SCI_REGS | SCIB_BASE | 0x0000_7210 | YES |
ScicRegs | SCI_REGS | SCIC_BASE | 0x0000_7220 | YES |
I2caRegs | I2C_REGS | I2CA_BASE | 0x0000_7300 | YES |
I2cbRegs | I2C_REGS | I2CB_BASE | 0x0000_7340 | YES |