This section details the GPIOs and boot option values used for boot mode set in the BOOT_DEF memory location located at Z1-OTP-BOOTDEF-LOW/ Z2-OTP-BOOTDEF-LOW and Z1-OTP-BOOTDEF-HIGH/ Z2-OTP-BOOTDEF-HIGH. Refer to Configuring Boot Mode Table Options on how to configure BOOT_DEF. When selecting a boot mode option, make sure to verify that the necessary pins are available in the pin mux options for the specific device package being used.
Table 8-11 SCI Boot OptionsOPTION | BOOTDEF VALUE | SCITXDA GPIO | SCIRXDA GPIO |
---|
0 (default) | 0x01 | GPIO29 | GPIO28 |
1 | 0x21 | GPIO16 | GPIO17 |
2 | 0x41 | GPIO8 | GPIO9 |
3 | 0x61 | GPIO2 | GPIO3 |
4 | 0x81 | GPIO16 | GPIO3 |
Table 8-12 CAN Boot OptionsOPTION | BOOTDEF VALUE | CANTXA GPIO | CANRXA GPIO |
---|
0 (default) | 0x02 | GPIO4 | GPIO5 |
1 | 0x22 | GPIO32 | GPIO33 |
2 | 0x42 | GPIO2 | GPIO3 |
Table 8-13 I2C Boot OptionsOPTION | BOOTDEF VALUE | SDAA GPIO | SCLA GPIO |
---|
0 | 0x07 | GPIO32 | GPIO33 |
1 | 0x27 | GPIO0 | GPIO1 |
2 | 0x47 | GPIO10 | GPIO8 |
Table 8-14 RAM Boot OptionsOPTION | BOOTDEF VALUE | RAM ENTRY POINT (ADDRESS) |
---|
0 | 0x05 | 0x0000 0000 |
Table 8-15 Flash Boot OptionsOPTION | BOOTDEF VALUE | FLASH ENTRY POINT (ADDRESS) | FLASH SECTOR |
---|
0 (default) | 0x03 | 0x0008 0000 | Bank0 Sector 0 |
1 | 0x23 | 0x0008 4000 | Bank 0 Sector 4 |
2 | 0x43 | 0x0008 8000 | Bank 0 Sector 8 |
3 | 0x63 | 0x0008 EFF0 | Bank 0, End of Sector 14 |
Table 8-16 Wait Boot OptionsOPTION | BOOTDEF VALUE | WATCHDOG |
---|
0 | 0x04 | Enabled |
1 | 0x24 | Disabled |
Table 8-17 SPI Boot OptionsOPTION | BOOTDEF VALUE | SPISIMOA | SPISOMIA | SPICLKA | SPISTEA |
---|
0 | 0x06 | GPIO2 | GPIO1 | GPIO3 | GPIO5 |
1 | 0x26 | GPIO16 | GPIO1 | GPIO3 | GPIO0 |
2 | 0x46 | GPIO8 | GPIO10 | GPIO9 | GPIO11 |
3 | 0x66 | GPIO8 | GPIO17 | GPIO9 | GPIO11 |
Table 8-18 Parallel Boot OptionsOPTION | BOOTDEF VALUE | D0-D7 GPIO | 28x(DSP) CONTROL GPIO | HOST CONTROL GPIO |
---|
0 (default) | 0x00 | D0 - GPIO28 | GPIO16 | GPIO29 |
D1 - GPIO1 |
D2 - GPIO2 |
D3 - GPIO3 |
D4 - GPIO4 |
D5 - GPIO5 |
D6 - GPIO6 |
D7 - GPIO7 |
1 | 0x20 | D0 - GPIO0 | GPIO16 | GPIO11 |
D1 - GPIO1 |
D2 - GPIO2 |
D3 - GPIO3 |
D4 - GPIO4 |
D5 - GPIO5 |
D6 - GPIO6 |
D7 - GPIO7 |