SPRS945E January 2017 – April 2020 TMS320F280040 , TMS320F280040C , TMS320F280041 , TMS320F280041C , TMS320F280045 , TMS320F280048 , TMS320F280048C , TMS320F280049 , TMS320F280049C
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply voltage | VDDIO with respect to VSS | –0.3 | 4.6 | V |
VDDA with respect to VSSA | –0.3 | 4.6 | ||
VDD with respect to VSS | –0.3 | 1.5 | ||
Voltage difference between VDDIO and VDDIO_SW pins | ±0.3 | V | ||
Input voltage | VIN (3.3 V) | –0.3 | 4.6 | V |
Output voltage | VO | –0.3 | 4.6 | V |
Input clamp current(4) | Digital/analog input (per pin), IIK (VIN < VSS or VIN > VDDIO) | –20 | 20 | mA |
Analog input (per pin), IIKANALOG
(VIN < VSSA or VIN > VDDA) |
–20 | 20 | ||
Total for all inputs, IIKTOTAL
(VIN < VSS/VSSA or VIN > VDDIO/VDDA) |
–20 | 20 | ||
Output current | Digital output (per pin), IOUT | –20 | 20 | mA |
Free-Air temperature | TA | –40 | 125 | °C |
Operating junction temperature | TJ | –40 | 150 | °C |
Storage temperature(3) | Tstg | –65 | 150 | °C |