SPRS945E January 2017 – April 2020 TMS320F280040 , TMS320F280040C , TMS320F280041 , TMS320F280041C , TMS320F280045 , TMS320F280048 , TMS320F280048C , TMS320F280049 , TMS320F280049C
PRODUCTION DATA.
Table 6-2 shows the CLA data ROM memory map. For information about the CLA program ROM, see the CLA Program ROM (CLAPROMCRC) chapter in the TMS320F28004x Microcontrollers Technical Reference Manual.
MEMORY | START ADDRESS | END ADDRESS | LENGTH |
---|---|---|---|
FFT Tables (Load) | 0x0100 1070 | 0x0100 186F | 0x0800 |
Data (Load) | 0x0100 1870 | 0x0100 1FF9 | 0x078A |
Version (Load) | 0x0100 1FFA | 0x0100 1FFF | 0x0006 |
FFT Tables (Run) | 0x0000 F070 | 0x0000 F86F | 0x0800 |
Data (Run) | 0x0000 F870 | 0x0000 FFF9 | 0x078A |
Version (Run) | 0x0000 FFFA | 0x0000 FFFF | 0x0006 |