SPRS945E January 2017 – April 2020 TMS320F280040 , TMS320F280040C , TMS320F280041 , TMS320F280041C , TMS320F280045 , TMS320F280048 , TMS320F280048C , TMS320F280049 , TMS320F280049C
PRODUCTION DATA.
Current values listed in this section are representative for the test conditions given and not the absolute maximum possible. The actual device currents in an application will vary with application code and pin configurations. Table 5-1 lists the system current consumption values for an external supply. Table 5-2 lists the system current consumption values for the internal VREG. Table 5-3 lists the system current consumption values for the DCDC. See Section 5.5.1 for a detailed description of the test case run while measuring the current consumption in operating mode.