SPRS584N April 2009 – June 2020 TMS320F28030 , TMS320F28031 , TMS320F28032 , TMS320F28033 , TMS320F28034 , TMS320F28035
PRODUCTION DATA.
The devices contain four peripheral register spaces. The spaces are categorized as follows:
Peripheral Frame 0: | These are peripherals that are mapped directly to the CPU memory bus. See Table 6-8. | |
Peripheral Frame 1: | These are peripherals that are mapped to the 32-bit peripheral bus. See Table 6-9. | |
Peripheral Frame 2: | These are peripherals that are mapped to the 16-bit peripheral bus. See Table 6-10. | |
Peripheral Frame 3: | These are peripherals that are mapped to the 32-bit peripheral bus and are accessible by the CLA. See Table 6-11. |
NAME | ADDRESS RANGE | SIZE (×16) | EALLOW PROTECTED(2) |
---|---|---|---|
Device Emulation Registers | 0x00 0880 to 0x00 0984 | 261 | Yes |
System Power Control Registers | 0x00 0985 to 0x00 0987 | 3 | Yes |
FLASH Registers(3) | 0x00 0A80 to 0x00 0ADF | 96 | Yes |
Code Security Module Registers | 0x00 0AE0 to 0x00 0AEF | 16 | Yes |
ADC registers (0 wait read only) | 0x00 0B00 to 0x00 0B0F | 16 | No |
CPU–TIMER0/1/2 Registers | 0x00 0C00 to 0x00 0C3F | 64 | No |
PIE Registers | 0x00 0CE0 to 0x00 0CFF | 32 | No |
PIE Vector Table | 0x00 0D00 to 0x00 0DFF | 256 | No |
CLA Registers | 0x00 1400 to 0x00 147F | 128 | Yes |
CLA to CPU Message RAM (CPU writes ignored) | 0x00 1480 to 0x00 14FF | 128 | NA |
CPU to CLA Message RAM (CLA writes ignored) | 0x00 1500 to 0x00 157F | 128 | NA |
NAME | ADDRESS RANGE | SIZE (×16) | EALLOW PROTECTED |
---|---|---|---|
eCAN-A registers | 0x00 6000 to 0x00 61FF | 512 | (1) |
eCAP1 registers | 0x00 6A00 to 0x00 6A1F | 32 | No |
HRCAP1 registers | 0x00 6AC0 to 0x00 6ADF | 32 | (1) |
HRCAP2 registers | 0x00 6AE0 to 0x00 6AFF | 32 | (1) |
eQEP1 registers | 0x00 6B00 to 0x00 6B3F | 64 | (1) |
LIN-A registers | 0x00 6C00 to 0x00 6C7F | 128 | (1) |
GPIO registers | 0x00 6F80 to 0x00 6FFF | 128 | (1) |
NAME | ADDRESS RANGE | SIZE (×16) | EALLOW PROTECTED |
---|---|---|---|
System Control Registers | 0x00 7010 to 0x00 702F | 32 | Yes |
SPI-A Registers | 0x00 7040 to 0x00 704F | 16 | No |
SCI-A Registers | 0x00 7050 to 0x00 705F | 16 | No |
NMI Watchdog Interrupt Registers | 0x00 7060 to 0x00 706F | 16 | Yes |
External Interrupt Registers | 0x00 7070 to 0x00 707F | 16 | Yes |
ADC Registers | 0x00 7100 to 0x00 717F | 128 | (1) |
I2C-A Registers | 0x00 7900 to 0x00 793F | 64 | (1) |
SPI-B Registers | 0x00 7740 to 0x00 774F | 16 | No |
NAME | ADDRESS RANGE | SIZE (×16) | EALLOW PROTECTED |
---|---|---|---|
Comparator 1 registers | 0x00 6400 to 0x00 641F | 32 | (1) |
Comparator 2 registers | 0x00 6420 to 0x00 643F | 32 | (1) |
Comparator 3 registers | 0x00 6440 to 0x00 645F | 32 | (1) |
ePWM1 + HRPWM1 registers | 0x00 6800 to 0x00 683F | 64 | (1) |
ePWM2 + HRPWM2 registers | 0x00 6840 to 0x00 687F | 64 | (1) |
ePWM3 + HRPWM3 registers | 0x00 6880 to 0x00 68BF | 64 | (1) |
ePWM4 + HRPWM4 registers | 0x00 68C0 to 0x00 68FF | 64 | (1) |
ePWM5 + HRPWM5 registers | 0x00 6900 to 0x00 693F | 64 | (1) |
ePWM6 + HRPWM6 registers | 0x00 6940 to 0x00 697F | 64 | (1) |
ePWM7 + HRPWM7 registers | 0x00 6980 to 0x00 69BF | 64 | (1) |