SPRSP25A June 2018 – July 2018 TMS320F28035-EP
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply voltage | VDDIO (I/O and Flash) with respect to VSS | –0.3 | 4.6 | V |
VDD with respect to VSS | –0.3 | 2.5 | ||
Analog voltage | VDDA with respect to VSSA | –0.3 | 4.6 | V |
Input voltage | VIN (3.3 V) | –0.3 | 4.6 | V |
VIN (X1) | –0.3 | 2.5 | ||
Output voltage | VO | –0.3 | 4.6 | V |
Input clamp current | Digital input (per pin), IIK (VIN < VSS or VIN > VDDIO)(3) | –20 | 20 | mA |
Analog input (per pin), IIKANALOG
(VIN < VSSA or VIN > VDDA) |
–20 | 20 | ||
Total for all inputs, IIKTOTAL
(VIN < VSS/VSSA or VIN > VDDIO/VDDA) |
–20 | 20 | ||
Output clamp current | IOK (VO < 0 or VO > VDDIO) | –20 | 20 | mA |
Junction temperature(4) | TJ | –55 | 150 | °C |
Storage temperature(4) | Tstg | –65 | 150 | °C |