SPRS797D November 2012 – June 2020 TMS320F28050 , TMS320F28051 , TMS320F28052 , TMS320F28052F , TMS320F28052M , TMS320F28053 , TMS320F28054 , TMS320F28054F , TMS320F28054M , TMS320F28055
PRODUCTION DATA.
Table 3-1 lists the features of the TMS320F2805x devices.
FEATURE | 28055
(60 MHz) |
28054
28054M(1) 28054F(1) (60 MHz) |
28053
(60 MHz) |
28052
28052M(1) 28052F(1) (60 MHz) |
28051
(60 MHz) |
28050
(60 MHz) |
|
---|---|---|---|---|---|---|---|
Package type | 80-pin PN
LQFP |
80-pin PN
LQFP |
80-pin PN
LQFP |
80-pin PN
LQFP |
80-pin PN
LQFP |
80-pin PN
LQFP |
|
Instruction cycle | 16.67 ns | 16.67 ns | 16.67 ns | 16.67 ns | 16.67 ns | 16.67 ns | |
CLA | Yes | No | Yes | No | No | No | |
On-chip flash (16-bit word) | 64K | 64K | 32K | 32K | 32K | 16K | |
On-chip SARAM (16-bit word) | 10K | 10K (28054)
8K (28054M) 8K (28054F) |
10K | 10K (28052)
8K (28052M) 8K (28052F) |
8K | 6K | |
Dual-zone security for on-chip flash, SARAM, OTP, and secure ROM blocks | Yes | Yes | Yes | Yes | Yes | Yes | |
Boot ROM (12K × 16) | Yes | Yes | Yes | Yes | Yes | Yes | |
One-time programmable (OTP) ROM
(16-bit word) |
1K | 1K | 1K | 1K | 1K | 1K | |
ePWM channels | 14 | 14 | 14 | 14 | 14 | 14 | |
eCAP inputs | 1 | 1 | 1 | 1 | 1 | 1 | |
eQEP modules | 1 | 1 | 1 | 1 | 1 | 1 | |
Watchdog timer | Yes | Yes | Yes | Yes | Yes | Yes | |
12-Bit ADC | MSPS | 3.75 | 3.75 | 3.75 | 3.75 | 2 | 2 |
Conversion time | 267 ns | 267 ns | 267 ns | 267 ns | 500 ns | 500 ns | |
Channels | 16 | 16 | 16 | 16 | 16 | 16 | |
Temperature sensor | Yes | Yes | Yes | Yes | Yes | Yes | |
Dual
sample-and-hold |
Yes | Yes | Yes | Yes | Yes | Yes | |
PGA (Gain ≈ 3, 6, or 11) | 4 | 4 | 4 | 4 | 4 | 3 | |
Fixed Gain Amplifier (Gain ≈ 3) | 3 | 3 | 3 | 3 | 3 | 4 | |
Comparators | 7 | 7 | 7 | 7 | 7 | 6 | |
Internal comparator reference DACs | 3 | 3 | 3 | 3 | 3 | 2 | |
Buffered reference DAC | 1 | 1 | 1 | 1 | 1 | 1 | |
32-Bit CPU timers | 3 | 3 | 3 | 3 | 3 | 3 | |
I2C | 1 | 1 | 1 | 1 | 1 | 1 | |
eCAN | 1 | 1 | 1 | 1 | 1 | 1 | |
SPI | 1 | 1 | 1 | 1 | 1 | 1 | |
SCI | 3 | 3 | 3 | 3 | 3 | 3 | |
0-pin oscillators | 2 | 2 | 2 | 2 | 2 | 2 | |
I/O pins (shared) | GPIO | 42 | 42 | 42 | 42 | 42 | 42 |
External interrupts | 3 | 3 | 3 | 3 | 3 | 3 | |
Supply voltage (nominal) | 3.3 V | 3.3 V | 3.3 V | 3.3 V | 3.3 V | 3.3 V | |
Temperature options | T: –40ºC to 105ºC | Yes | Yes | Yes | Yes | Yes | Yes |
S: –40ºC to 125ºC | Yes | Yes (28054 only) | Yes | Yes (28052 only) | Yes | Yes | |
Q: –40ºC to 125ºC(2) | Yes | Yes | Yes | Yes | Yes | Yes |