SPRS698G November 2010 – May 2018 TMS320F28062 , TMS320F28063 , TMS320F28064 , TMS320F28065 , TMS320F28066 , TMS320F28067 , TMS320F28069
PRODUCTION DATA.
Table 3-1 lists the features of the TMS320F2806x devices.
FEATURE | TYPE(1) | 28069
28069U(2)(5) 28069M(2)(3) 28069F(2)(3) (90 MHz) |
28068
28068U(2)(5) 28068M(2)(3) 28068F(2)(3) (90 MHz) |
28067
28067U(2)(5) (90 MHz) |
28066
28066U(2)(5) (90 MHz) |
28065
28065U(2)(5) (90 MHz) |
28064
28064U(2)(5) (90 MHz) |
28063
28063U(2)(5) (90 MHz) |
28062
28062U(2)(5) 28062F(2)(3) (90 MHz) |
||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Package Type
(PFP and PZP are PowerPAD HTQFPs. PN and PZ are LQFPs.) |
100-Pin
PZ PZP |
80-Pin
PN PFP |
100-Pin
PZ PZP |
80-Pin
PN PFP |
100-Pin
PZ PZP |
80-Pin
PN PFP |
100-Pin
PZ PZP |
80-Pin
PN PFP |
100-Pin
PZ PZP |
80-Pin
PN PFP |
100-Pin
PZ PZP |
80-Pin
PN PFP |
100-Pin
PZ PZP |
80-Pin
PN PFP |
100-Pin
PZ PZP |
80-Pin
PN PFP |
|||
Instruction cycle | – | 11.11 ns | 11.11 ns | 11.11 ns | 11.11 ns | 11.11 ns | 11.11 ns | 11.11 ns | 11.11 ns | ||||||||||
Floating-Point Unit (FPU) | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | |||||||||||
VCU | Yes | Yes | No | No | Yes | Yes | No | No | |||||||||||
CLA | 0 | Yes | No | No | No | Yes | No | No | No | ||||||||||
6-Channel DMA | 0 | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | ||||||||||
On-chip Flash (16-bit word) | – | 128K | 128K | 128K | 128K | 64K | 64K | 64K | 64K | ||||||||||
On-chip SARAM (16-bit word) | – | 50K | 50K | 50K | 34K | 50K | 50K | 34K | 26K | ||||||||||
Code security for on-chip Flash, SARAM, and OTP blocks | – | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | ||||||||||
Boot ROM (32K × 16) | – | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | ||||||||||
One-time programmable (OTP) ROM
(16-bit word) |
– | 1K | 1K | 1K | 1K | 1K | 1K | 1K | 1K | ||||||||||
ePWM channels | 1 | 16 | 14 | 16 | 14 | 16 | 14 | 16 | 14 | 16 | 14 | 16 | 14 | 16 | 14 | 16 | 14 | ||
High-resolution ePWM Channels | 1 | 8 | 8 | 8 | 8 | 8 | 8 | 8 | 8 | ||||||||||
eCAP inputs | 0 | 3 | 3 | 3 | 3 | 3 | 3 | 3 | 3 | ||||||||||
HRCAP | 0 | 4 | 1 | 4 | 1 | 4 | 1 | 4 | 1 | 4 | 1 | 4 | 1 | 4 | 1 | 4 | 1 | ||
eQEP modules | 0 | 2 | 1 | 2 | 1 | 2 | 1 | 2 | 1 | 2 | 1 | 2 | 1 | 2 | 1 | 2 | 1 | ||
Watchdog timer | – | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | ||||||||||
12-Bit ADC | MSPS | 3 | 3.46 | 3.46 | 3.46 | 3.46 | 3.46 | 3.46 | 3.46 | 3.46 | |||||||||
Conversion Time | 289 ns | 289 ns | 289 ns | 289 ns | 289 ns | 289 ns | 289 ns | 289 ns | |||||||||||
Channels | 16 | 12 | 16 | 12 | 16 | 12 | 16 | 12 | 16 | 12 | 16 | 12 | 16 | 12 | 16 | 12 | |||
Temperature Sensor | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | |||||||||||
Dual Sample-and-Hold | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | |||||||||||
32-Bit CPU timers | – | 3 | 3 | 3 | 3 | 3 | 3 | 3 | 3 | ||||||||||
Comparators with Integrated DACs | 0 | 3 | 3 | 3 | 3 | 3 | 3 | 3 | 3 | ||||||||||
I2C | 0 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | ||||||||||
McBSP | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | ||||||||||
eCAN | 0 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | ||||||||||
SPI | 1 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | ||||||||||
SCI | 0 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | ||||||||||
USB | 0 | 1(2) | 1(2) | 1(2) | 1(2) | 1(2) | 1(2) | 1(2) | 1(2) | ||||||||||
2-pin Oscillator | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | |||||||||||
0-pin Oscillator | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | |||||||||||
I/O pins (shared) | GPIO | – | 54 | 40 | 54 | 40 | 54 | 40 | 54 | 40 | 54 | 40 | 54 | 40 | 54 | 40 | 54 | 40 | |
AIO | – | 6 | 6 | 6 | 6 | 6 | 6 | 6 | 6 | ||||||||||
External interrupts | – | 3 | 3 | 3 | 3 | 3 | 3 | 3 | 3 | ||||||||||
Supply voltage (nominal) | – | 3.3 V | 3.3 V | 3.3 V | 3.3 V | 3.3 V | 3.3 V | 3.3 V | 3.3 V | ||||||||||
Temperature options | T: –40°C to 105°C | – | PZ | PN | PZ | PN | PZ | PN | PZ | PN | PZ | PN | PZ | PN | PZ | PN | PZ | PN | |
S: –40°C to 125°C | – | PZP | PFP | PZP | PFP | PZP | PFP | PZP | PFP | PZP | PFP | PZP | PFP | PZP | PFP | PZP | PFP | ||
Q: –40°C to 125°C(5)(4) | – | PZP | PFP | PZP | PFP | PZP | PFP | PZP | PFP | PZP | PFP | PZP | PFP | PZP | PFP | PZP | PFP |