SPRS698G November 2010 – May 2018 TMS320F28062 , TMS320F28063 , TMS320F28064 , TMS320F28065 , TMS320F28066 , TMS320F28067 , TMS320F28069
PRODUCTION DATA.
ERASE/PROGRAM
TEMPERATURE |
MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|
Nf | Flash endurance for the array (write/erase cycles) | 0°C to 105°C (ambient) | 20000 | 50000 | cycles | |
NOTP | OTP endurance for the array (write cycles) | 0°C to 30°C (ambient) | 1 | write |