SPRS698H November 2010 – March 2020 TMS320F28062 , TMS320F28062F , TMS320F28063 , TMS320F28064 , TMS320F28065 , TMS320F28066 , TMS320F28067 , TMS320F28068F , TMS320F28068M , TMS320F28069 , TMS320F28069F , TMS320F28069M
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
Device supply voltage, I/O, VDDIO | 2.97 | 3.3 | 3.63 | V | |
Device supply voltage CPU, VDD (When internal VREG is disabled and 1.8 V is supplied externally) | 1.71 | 1.8 | 1.995 | V | |
Supply ground, VSS | 0 | V | |||
Analog supply voltage, VDDA | 2.97 | 3.3 | 3.63 | V | |
Analog ground, VSSA | 0 | V | |||
Device clock frequency (system clock) | 2 | 90 | MHz | ||
High-level input voltage, VIH (3.3 V) | 2 | VDDIO + 0.3 | V | ||
Low-level input voltage, VIL (3.3 V) | VSS – 0.3 | 0.8 | V | ||
High-level output source current, VOH = VOH(MIN) , IOH | All GPIO/AIO pins | –4 | mA | ||
Group 2(1) | –8 | ||||
Low-level output sink current, VOL = VOL(MAX), IOL | All GPIO/AIO pins | 4 | mA | ||
Group 2(1) | 8 | ||||
Junction temperature, TJ | T version | –40 | 105 | °C | |
S version | –40 | 125 | |||
Ambient temperature, TA | Q version(2)
(AEC Q100 qualification) |
–40 | 125 | °C |