SPRS439O June 2007 – April 2019 TMS320F28232 , TMS320F28234 , TMS320F28235 , TMS320F28332 , TMS320F28333 , TMS320F28334 , TMS320F28335
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
There are three 32-bit CPU-timers on the devices (CPU-Timer 0, CPU-Timer 1, CPU-Timer 2).
CPU-Timer 2 is reserved for DSP/BIOS or SYS/BIOS. CPU-Timer 0 and CPU-Timer 1 can be used in user applications. These timers are different from the timers that are present in the ePWM modules.
NOTE
If the application is not using DSP/BIOS or SYS/BIOS, then CPU-Timer 2 can be used in the application.
The timer interrupt signals (TINT0, TINT1, TINT2) are connected as shown in Figure 6-3.
The general operation of the timer is as follows: The 32-bit counter register "TIMH:TIM" is loaded with the value in the period register "PRDH:PRD". The counter register decrements at the SYSCLKOUT rate of the C28x. When the counter reaches 0, a timer interrupt output signal generates an interrupt pulse. The registers listed in Table 6-3 are used to configure the timers. For more information, see the TMS320x2833x, 2823x system control and interrupts reference guide.
NAME | ADDRESS | SIZE (x16) | DESCRIPTION |
---|---|---|---|
TIMER0TIM | 0x0C00 | 1 | CPU-Timer 0, Counter Register |
TIMER0TIMH | 0x0C01 | 1 | CPU-Timer 0, Counter Register High |
TIMER0PRD | 0x0C02 | 1 | CPU-Timer 0, Period Register |
TIMER0PRDH | 0x0C03 | 1 | CPU-Timer 0, Period Register High |
TIMER0TCR | 0x0C04 | 1 | CPU-Timer 0, Control Register |
Reserved | 0x0C05 | 1 | |
TIMER0TPR | 0x0C06 | 1 | CPU-Timer 0, Prescale Register |
TIMER0TPRH | 0x0C07 | 1 | CPU-Timer 0, Prescale Register High |
TIMER1TIM | 0x0C08 | 1 | CPU-Timer 1, Counter Register |
TIMER1TIMH | 0x0C09 | 1 | CPU-Timer 1, Counter Register High |
TIMER1PRD | 0x0C0A | 1 | CPU-Timer 1, Period Register |
TIMER1PRDH | 0x0C0B | 1 | CPU-Timer 1, Period Register High |
TIMER1TCR | 0x0C0C | 1 | CPU-Timer 1, Control Register |
Reserved | 0x0C0D | 1 | |
TIMER1TPR | 0x0C0E | 1 | CPU-Timer 1, Prescale Register |
TIMER1TPRH | 0x0C0F | 1 | CPU-Timer 1, Prescale Register High |
TIMER2TIM | 0x0C10 | 1 | CPU-Timer 2, Counter Register |
TIMER2TIMH | 0x0C11 | 1 | CPU-Timer 2, Counter Register High |
TIMER2PRD | 0x0C12 | 1 | CPU-Timer 2, Period Register |
TIMER2PRDH | 0x0C13 | 1 | CPU-Timer 2, Period Register High |
TIMER2TCR | 0x0C14 | 1 | CPU-Timer 2, Control Register |
Reserved | 0x0C15 | 1 | |
TIMER2TPR | 0x0C16 | 1 | CPU-Timer 2, Prescale Register |
TIMER2TPRH | 0x0C17 | 1 | CPU-Timer 2, Prescale Register High |
Reserved | 0x0C18 – 0x0C3F | 40 |