SPRS439O June 2007 – April 2019 TMS320F28232 , TMS320F28234 , TMS320F28235 , TMS320F28332 , TMS320F28333 , TMS320F28334 , TMS320F28335
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | ||
---|---|---|---|---|
tsu(XRDYAsynchL)XCOHL | Setup time, XREADY (asynchronous) low before XCLKOUT high/low | 11 | ns | |
th(XRDYAsynchL) | Hold time, XREADY (asynchronous) low | 6 | ns | |
te(XRDYAsynchH) | Earliest time XREADY (asynchronous) can go high before the sampling XCLKOUT edge | 3 | ns | |
tsu(XRDYAsynchH)XCOHL | Setup time, XREADY (asynchronous) high before XCLKOUT high/low | 11 | ns | |
th(XRDYasynchH)XZCSH | Hold time, XREADY (asynchronous) held high after zone chip select high | 0 | ns |
XTIMING register parameters used for this example:
XRDLEAD | XRDACTIVE | XRDTRAIL | USEREADY | X2TIMING | XWRLEAD | XWRACTIVE | XWRTRAIL | READYMODE |
---|---|---|---|---|---|---|---|---|
≥ 1 | 3 | ≥ 1 | 1 | 0 | N/A(1) | N/A(1) | N/A(1) | 0 = XREADY (Synch) |
XTIMING register parameters used for this example: