SPRS439O June 2007 – April 2019 TMS320F28232 , TMS320F28234 , TMS320F28235 , TMS320F28332 , TMS320F28333 , TMS320F28334 , TMS320F28335
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
C2000™ 32-bit microcontrollers are optimized for processing, sensing, and actuation to improve closed-loop performance in real-time control applications such as industrial motor drives; solar inverters and digital power; electrical vehicles and transportation; motor control; and sensing and signal processing. The C2000 line includes the Delfino™ Premium Performance family and the Piccolo™ Entry Performance family.
TMS320C2000™ 32-bit microcontrollers are optimized for processing, sensing, and actuation to improve closed-loop performance in real-time control applications. The C2000™ microcontrollers line includes the Delfino™ Premium Performance microcontroller family and the Piccolo™ Entry Performance microcontroller family.
The TMS320F28335, TMS320F28334, TMS320F28333, TMS320F28332, TMS320F28235, TMS320F28234, and TMS320F28232 devices, members of the TMS320C28x/Delfino™ DSC/MCU generation, are highly integrated, high-performance solutions for demanding control applications.
Throughout this document, the devices are abbreviated as F28335, F28334, F28333, F28332, F28235, F28234, and F28232, respectively. F2833x Device Comparison and F2823x Device Comparison provide a summary of features for each device.
To learn more about the C2000 MCUs, visit the C2000 Overview at www.ti.com/c2000.
PART NUMBER | PACKAGE | BODY SIZE |
---|---|---|
TMS320F28335ZHH | BGA MicroStar (179) | 12.0 mm × 12.0 mm |
TMS320F28334ZHH | BGA MicroStar (179) | 12.0 mm × 12.0 mm |
TMS320F28332ZHH | BGA MicroStar (179) | 12.0 mm × 12.0 mm |
TMS320F28235ZHH | BGA MicroStar (179) | 12.0 mm × 12.0 mm |
TMS320F28234ZHH | BGA MicroStar (179) | 12.0 mm × 12.0 mm |
TMS320F28232ZHH | BGA MicroStar (179) | 12.0 mm × 12.0 mm |
TMS320F28335ZJZ | BGA (176) | 15.0 mm × 15.0 mm |
TMS320F28334ZJZ | BGA (176) | 15.0 mm × 15.0 mm |
TMS320F28332ZJZ | BGA (176) | 15.0 mm × 15.0 mm |
TMS320F28235ZJZ | BGA (176) | 15.0 mm × 15.0 mm |
TMS320F28234ZJZ | BGA (176) | 15.0 mm × 15.0 mm |
TMS320F28232ZJZ | BGA (176) | 15.0 mm × 15.0 mm |
TMS320F28335PGF | LQFP (176) | 24.0 mm × 24.0 mm |
TMS320F28334PGF | LQFP (176) | 24.0 mm × 24.0 mm |
TMS320F28333PGF | LQFP (176) | 24.0 mm × 24.0 mm |
TMS320F28332PGF | LQFP (176) | 24.0 mm × 24.0 mm |
TMS320F28235PGF | LQFP (176) | 24.0 mm × 24.0 mm |
TMS320F28234PGF | LQFP (176) | 24.0 mm × 24.0 mm |
TMS320F28232PGF | LQFP (176) | 24.0 mm × 24.0 mm |
TMS320F28335PTP | HLQFP (176) | 24.0 mm × 24.0 mm |
TMS320F28334PTP | HLQFP (176) | 24.0 mm × 24.0 mm |
TMS320F28332PTP | HLQFP (176) | 24.0 mm × 24.0 mm |
TMS320F28235PTP | HLQFP (176) | 24.0 mm × 24.0 mm |
TMS320F28234PTP | HLQFP (176) | 24.0 mm × 24.0 mm |
TMS320F28232PTP | HLQFP (176) | 24.0 mm × 24.0 mm |