SPRS439O June 2007 – April 2019 TMS320F28232 , TMS320F28234 , TMS320F28235 , TMS320F28332 , TMS320F28333 , TMS320F28334 , TMS320F28335
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
FEATURE | TYPE(1) | F28335 (150 MHz) | F28334 (150 MHz) | F28333 (100 MHz) | F28332 (100 MHz) | ||
---|---|---|---|---|---|---|---|
Instruction cycle | – | 6.67 ns | 6.67 ns | 10 ns | 10 ns | ||
Floating-point unit | – | Yes | Yes | Yes | Yes | ||
3.3-V on-chip flash (16-bit word) | – | 256K | 128K | 256K | 64K | ||
Single-access RAM (SARAM)
(16-bit word) |
– | 34K | 34K | 34K | 26K | ||
One-time programmable (OTP) ROM
(16-bit word) |
– | 1K | 1K | 1K | 1K | ||
Code security for on-chip flash/SARAM/OTP blocks | – | Yes | Yes | Yes | Yes | ||
Boot ROM (8K × 16) | – | Yes | Yes | Yes | Yes | ||
16/32-bit External Interface (XINTF) | 1 | Yes | Yes | Yes | Yes | ||
6-channel Direct Memory Access (DMA) | 0 | Yes | Yes | Yes | Yes | ||
PWM channels | 0 | ePWM1/2/3/4/5/6 | ePWM1/2/3/4/5/6 | ePWM1/2/3/4/5/6 | ePWM1/2/3/4/5/6 | ||
HRPWM channels | 0 | ePWM1A/2A/3A/4A/5A/6A | ePWM1A/2A/3A/4A/5A/6A | ePWM1A/2A/3A/4A/5A/6A | ePWM1A/2A/3A/4A | ||
32-bit capture inputs or auxiliary PWM outputs | 0 | eCAP1/2/3/4/5/6 | eCAP1/2/3/4 | eCAP1/2/3/4/5/6 | eCAP1/2/3/4 | ||
32-bit QEP channels (four inputs/channel) | 0 | eQEP1/2 | eQEP1/2 | eQEP1/2 | eQEP1/2 | ||
Watchdog timer | – | Yes | Yes | Yes | Yes | ||
12-bit ADC | No. of channels | 2 | 16 | 16 | 16 | 16 | |
MSPS | 12.5 | 12.5 | 12.5 | 12.5 | |||
Conversion time | 80 ns | 80 ns | 80 ns | 80 ns | |||
32-bit CPU timers | – | 3 | 3 | 3 | 3 | ||
Multichannel Buffered Serial Port (McBSP)/SPI | 1 | 2 (A/B) | 2 (A/B) | 2 (A/B) | 1 (A) | ||
Serial Peripheral Interface (SPI) | 0 | 1 | 1 | 1 | 1 | ||
Serial Communications Interface (SCI) | 0 | 3 (A/B/C) | 3 (A/B/C) | 3 (A/B/C) | 2 (A/B) | ||
Enhanced Controller Area Network (eCAN) | 0 | 2 (A/B) | 2 (A/B) | 2 (A/B) | 2 (A/B) | ||
Inter-Integrated Circuit (I2C) | 0 | 1 | 1 | 1 | 1 | ||
General-purpose I/O pins (shared) | – | 88 | 88 | 88 | 88 | ||
External interrupts | – | 8 | 8 | 8 | 8 | ||
Packaging | 176-Pin PGF | – | Yes | Yes | Yes | Yes | |
176-Pin PTP | – | Yes | Yes | – | Yes | ||
179-Ball ZHH | – | Yes | Yes | – | Yes | ||
176-Ball ZJZ | – | Yes | Yes | – | Yes | ||
Temperature options | A: –40°C to 85°C | – | PGF, ZHH, ZJZ | PGF, ZHH, ZJZ | PGF | PGF, ZHH, ZJZ | |
S: –40°C to 125°C | – | PTP, ZJZ | PTP, ZJZ | – | PTP, ZJZ | ||
Q: –40°C to 125°C
(AEC Q100 Qualification) |
– | PTP, ZJZ | PTP, ZJZ | – | PTP, ZJZ |
FEATURE | TYPE(1) | F28235 (150 MHz) | F28234 (150 MHz) | F28232 (100 MHz) | ||
---|---|---|---|---|---|---|
Instruction cycle | – | 6.67 ns | 6.67 ns | 10 ns | ||
Floating-point unit | – | No | No | No | ||
3.3-V on-chip flash (16-bit word) | – | 256K | 128K | 64K | ||
Single-access RAM (SARAM)
(16-bit word) |
– | 34K | 34K | 26K | ||
One-time programmable (OTP) ROM
(16-bit word) |
– | 1K | 1K | 1K | ||
Code security for on-chip flash/SARAM/OTP blocks | – | Yes | Yes | Yes | ||
Boot ROM (8K × 16) | – | Yes | Yes | Yes | ||
16/32-bit External Interface (XINTF) | 1 | Yes | Yes | Yes | ||
6-channel Direct Memory Access (DMA) | 0 | Yes | Yes | Yes | ||
PWM channels | 0 | ePWM1/2/3/4/5/6 | ePWM1/2/3/4/5/6 | ePWM1/2/3/4/5/6 | ||
HRPWM channels | 0 | ePWM1A/2A/3A/4A/5A/6A | ePWM1A/2A/3A/4A/5A/6A | ePWM1A/2A/3A/4A | ||
32-bit capture inputs or auxiliary PWM outputs | 0 | eCAP1/2/3/4/5/6 | eCAP1/2/3/4 | eCAP1/2/3/4 | ||
32-bit QEP channels (four inputs/channel) | 0 | eQEP1/2 | eQEP1/2 | eQEP1/2 | ||
Watchdog timer | – | Yes | Yes | Yes | ||
12-bit ADC | No. of channels | 2 | 16 | 16 | 16 | |
MSPS | 12.5 | 12.5 | 12.5 | |||
Conversion time | 80 ns | 80 ns | 80 ns | |||
32-bit CPU timers | – | 3 | 3 | 3 | ||
Multichannel Buffered Serial Port (McBSP)/SPI | 1 | 2 (A/B) | 2 (A/B) | 1 (A) | ||
Serial Peripheral Interface (SPI) | 0 | 1 | 1 | 1 | ||
Serial Communications Interface (SCI) | 0 | 3 (A/B/C) | 3 (A/B/C) | 2 (A/B) | ||
Enhanced Controller Area Network (eCAN) | 0 | 2 (A/B) | 2 (A/B) | 2 (A/B) | ||
Inter-Integrated Circuit (I2C) | 0 | 1 | 1 | 1 | ||
General-purpose I/O pins (shared) | – | 88 | 88 | 88 | ||
External interrupts | – | 8 | 8 | 8 | ||
Packaging | 176-Pin PGF | – | Yes | Yes | Yes | |
176-Pin PTP | – | Yes | Yes | Yes | ||
179-Ball ZHH | – | Yes | Yes | Yes | ||
176-Ball ZJZ | – | Yes | Yes | Yes | ||
Temperature options | A: –40°C to 85°C | – | PGF, ZHH, ZJZ | PGF, ZHH, ZJZ | PGF, ZHH, ZJZ | |
S: –40°C to 125°C | – | PTP, ZJZ | PTP, ZJZ | PTP, ZJZ | ||
Q: –40°C to 125°C
(AEC Q100 Qualification) |
– | PTP, ZJZ | PTP, ZJZ | PTP, ZJZ |