SPRS439O June 2007 – April 2019 TMS320F28232 , TMS320F28234 , TMS320F28235 , TMS320F28332 , TMS320F28333 , TMS320F28334 , TMS320F28335
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
These registers are used to control the protection mode of the C28x CPU and to monitor some critical device signals. The registers are defined in Table 6-31.
NAME | ADDRESS RANGE | SIZE (x16) | DESCRIPTION | ||
---|---|---|---|---|---|
DEVICECNF | 0x0880
0x0881 |
2 | Device Configuration Register | ||
PARTID | 0x380090 | 1 | Part ID Register | TMS320F28335 | 0x00EF |
TMS320F28334 | 0x00EE | ||||
TMS320F28333 | 0x00E0 | ||||
TMS320F28332 | 0x00ED | ||||
TMS320F28235 | 0x00E8 | ||||
TMS320F28234 | 0x00E7 | ||||
TMS320F28232 | 0x00E6 | ||||
CLASSID | 0x0882 | 1 | TMS320F2833x Floating-Point
Class Device |
TMS320F28335 | 0x00EF |
TMS320F28334 | 0x00EF | ||||
TMS320F28333 | 0x00EF | ||||
TMS320F28332 | 0x00EF | ||||
TMS320F2823x Fixed-Point
Class Device |
TMS320F28235 | 0x00E8 | |||
TMS320F28234 | 0x00E8 | ||||
TMS320F28232 | 0x00E8 | ||||
REVID | 0x0883 | 1 | Revision ID Register | 0x0001 – Silicon Rev. A – TMS | |
PROTSTART | 0x0884 | 1 | Block Protection Start Address Register | ||
PROTRANGE | 0x0885 | 1 | Block Protection Range Address Register |