SPRS439O June 2007 – April 2019 TMS320F28232 , TMS320F28234 , TMS320F28235 , TMS320F28332 , TMS320F28333 , TMS320F28334 , TMS320F28335
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The 2833x/2823x device contains up to six enhanced capture (eCAP) modules (eCAP1 to eCAP6). Figure 6-6 shows a functional block diagram of a module.
The eCAP modules are clocked at the SYSCLKOUT rate.
The clock enable bits (ECAP1ENCLK, ECAP2ENCLK, ECAP3ENCLK, ECAP4ENCLK, ECAP5ENCLK, ECAP6ENCLK) in the PCLKCR1 register are used to turn off the eCAP modules individually (for low power operation). Upon reset, ECAP1ENCLK, ECAP2ENCLK, ECAP3ENCLK, ECAP4ENCLK, ECAP5ENCLK, and ECAP6ENCLK are set to low, indicating that the peripheral clock is off.
NAME | eCAP1 | eCAP2 | eCAP3 | eCAP4 | eCAP5 | eCAP6 | SIZE (x16) | DESCRIPTION |
---|---|---|---|---|---|---|---|---|
TSCTR | 0x6A00 | 0x6A20 | 0x6A40 | 0x6A60 | 0x6A80 | 0x6AA0 | 2 | Timestamp Counter |
CTRPHS | 0x6A02 | 0x6A22 | 0x6A42 | 0x6A62 | 0x6A82 | 0x6AA2 | 2 | Counter Phase Offset Value Register |
CAP1 | 0x6A04 | 0x6A24 | 0x6A44 | 0x6A64 | 0x6A84 | 0x6AA4 | 2 | Capture 1 Register |
CAP2 | 0x6A06 | 0x6A26 | 0x6A46 | 0x6A66 | 0x6A86 | 0x6AA6 | 2 | Capture 2 Register |
CAP3 | 0x6A08 | 0x6A28 | 0x6A48 | 0x6A68 | 0x6A88 | 0x6AA8 | 2 | Capture 3 Register |
CAP4 | 0x6A0A | 0x6A2A | 0x6A4A | 0x6A6A | 0x6A8A | 0x6AAA | 2 | Capture 4 Register |
Reserved | 0x6A0C- 0x6A12 | 0x6A2C-0x6A32 | 0x6A4C- 0x6A52 | 0x6A6C- 0x6A72 | 0x6A8C-0x6A92 | 0x6AAC-0x6AB2 | 8 | Reserved |
ECCTL1 | 0x6A14 | 0x6A34 | 0x6A54 | 0x6A74 | 0x6A94 | 0x6AB4 | 1 | Capture Control Register 1 |
ECCTL2 | 0x6A15 | 0x6A35 | 0x6A55 | 0x6A75 | 0x6A95 | 0x6AB5 | 1 | Capture Control Register 2 |
ECEINT | 0x6A16 | 0x6A36 | 0x6A56 | 0x6A76 | 0x6A96 | 0x6AB6 | 1 | Capture Interrupt Enable Register |
ECFLG | 0x6A17 | 0x6A37 | 0x6A57 | 0x6A77 | 0x6A97 | 0x6AB7 | 1 | Capture Interrupt Flag Register |
ECCLR | 0x6A18 | 0x6A38 | 0x6A58 | 0x6A78 | 0x6A98 | 0x6AB8 | 1 | Capture Interrupt Clear Register |
ECFRC | 0x6A19 | 0x6A39 | 0x6A59 | 0x6A79 | 0x6A99 | 0x6AB9 | 1 | Capture Interrupt Force Register |
Reserved | 0x6A1A- 0x6A1F | 0x6A3A- 0x6A3F | 0x6A5A- 0x6A5F | 0x6A7A- 0x6A7F | 0x6A9A-0x6A9F | 0x6ABA- 0x6ABF | 6 | Reserved |