SPRS439O June 2007 – April 2019 TMS320F28232 , TMS320F28234 , TMS320F28235 , TMS320F28332 , TMS320F28333 , TMS320F28334 , TMS320F28335
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PARAMETER | MIN | MAX | UNIT | |
---|---|---|---|---|
td(XCOH-XZCSL) | Delay time, XCLKOUT high to zone chip-select active low | 1 | ns | |
td(XCOHL-XZCSH) | Delay time, XCLKOUT high/low to zone chip-select inactive high | –1 | 0.5 | ns |
td(XCOH-XA) | Delay time, XCLKOUT high to address valid | 1.5 | ns | |
td(XCOHL-XRDL) | Delay time, XCLKOUT high/low to XRD active low | 0.5 | ns | |
td(XCOHL-XRDH) | Delay time, XCLKOUT high/low to XRD inactive high | –1.5 | 0.5 | ns |
th(XA)XZCSH | Hold time, address valid after zone chip-select inactive high | (1) | ns | |
th(XA)XRD | Hold time, address valid after XRD inactive high | (1) | ns |
XTIMING register parameters used for this example: