SPRS439O June 2007 – April 2019 TMS320F28232 , TMS320F28234 , TMS320F28235 , TMS320F28332 , TMS320F28333 , TMS320F28334 , TMS320F28335
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
NAME | ADDRESS | SIZE (x16) | DESCRIPTION |
---|---|---|---|
XINT1CR | 0x00 7070 | 1 | XINT1 configuration register |
XINT2CR | 0x00 7071 | 1 | XINT2 configuration register |
XINT3CR | 0x00 7072 | 1 | XINT3 configuration register |
XINT4CR | 0x00 7073 | 1 | XINT4 configuration register |
XINT5CR | 0x00 7074 | 1 | XINT5 configuration register |
XINT6CR | 0x00 7075 | 1 | XINT6 configuration register |
XINT7CR | 0x00 7076 | 1 | XINT7 configuration register |
XNMICR | 0x00 7077 | 1 | XNMI configuration register |
XINT1CTR | 0x00 7078 | 1 | XINT1 counter register |
XINT2CTR | 0x00 7079 | 1 | XINT2 counter register |
Reserved | 0x707A – 0x707E | 5 | |
XNMICTR | 0x00 707F | 1 | XNMI counter register |
Each external interrupt can be enabled or disabled or qualified using positive, negative, or both positive and negative edge. For more information, see the TMS320x2833x, 2823x system control and interrupts reference guide.