SPRS439O June 2007 – April 2019 TMS320F28232 , TMS320F28234 , TMS320F28235 , TMS320F28332 , TMS320F28333 , TMS320F28334 , TMS320F28335
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | MAX | UNIT | |
---|---|---|---|---|---|
tretention | Data retention duration | TJ = 55°C | 15 | years |
SYSCLKOUT (MHz) | SYSCLKOUT (ns) | PAGE WAIT-STATE | RANDOM WAIT-STATE(1) | OTP WAIT-STATE |
---|---|---|---|---|
150 | 6.67 | 5 | 5 | 8 |
120 | 8.33 | 4 | 4 | 7 |
100 | 10 | 3 | 3 | 5 |
75 | 13.33 | 2 | 2 | 4 |
50 | 20 | 1 | 1 | 2 |
30 | 33.33 | 1 | 1 | 1 |
25 | 40 | 1 | 1 | 1 |
15 | 66.67 | 1 | 1 | 1 |
4 | 250 | 1 | 1 | 1 |
The equations to compute the Flash page wait-state and random wait-state in Table 5-64 are as follows:
The equation to compute the OTP wait-state in Table 5-64 is as follows: