SPRS439O June 2007 – April 2019 TMS320F28232 , TMS320F28234 , TMS320F28235 , TMS320F28332 , TMS320F28333 , TMS320F28334 , TMS320F28335
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
On the 2833x/2823x devices, the GPIO MUX can multiplex up to three independent peripheral signals on a single GPIO pin in addition to providing individual pin bit-banging I/O capability. The GPIO MUX block diagram per pin is shown in Figure 6-18. Because of the open-drain capabilities of the I2C pins, the GPIO MUX block diagram for these pins differ. See the TMS320x2833x, 2823x system control and interrupts reference guide for details.
NOTE
There is a 2-SYSCLKOUT cycle delay from when the write to the GPxMUXn and GPxQSELn registers occurs to when the action is valid.
The device supports 88 GPIO pins. The GPIO control and data registers are mapped to Peripheral Frame 1 to enable 32-bit operations on the registers (along with 16-bit operations). Table 6-17 shows the GPIO register mapping.
NAME | ADDRESS | SIZE (x16) | DESCRIPTION |
---|---|---|---|
GPIO CONTROL REGISTERS (EALLOW PROTECTED) | |||
GPACTRL | 0x6F80 | 2 | GPIO A Control Register (GPIO0 to 31) |
GPAQSEL1 | 0x6F82 | 2 | GPIO A Qualifier Select 1 Register (GPIO0 to 15) |
GPAQSEL2 | 0x6F84 | 2 | GPIO A Qualifier Select 2 Register (GPIO16 to 31) |
GPAMUX1 | 0x6F86 | 2 | GPIO A MUX 1 Register (GPIO0 to 15) |
GPAMUX2 | 0x6F88 | 2 | GPIO A MUX 2 Register (GPIO16 to 31) |
GPADIR | 0x6F8A | 2 | GPIO A Direction Register (GPIO0 to 31) |
GPAPUD | 0x6F8C | 2 | GPIO A Pullup Disable Register (GPIO0 to 31) |
Reserved | 0x6F8E – 0x6F8F | 2 | |
GPBCTRL | 0x6F90 | 2 | GPIO B Control Register (GPIO32 to 63) |
GPBQSEL1 | 0x6F92 | 2 | GPIO B Qualifier Select 1 Register (GPIO32 to 47) |
GPBQSEL2 | 0x6F94 | 2 | GPIOB Qualifier Select 2 Register (GPIO48 to 63) |
GPBMUX1 | 0x6F96 | 2 | GPIO B MUX 1 Register (GPIO32 to 47) |
GPBMUX2 | 0x6F98 | 2 | GPIO B MUX 2 Register (GPIO48 to 63) |
GPBDIR | 0x6F9A | 2 | GPIO B Direction Register (GPIO32 to 63) |
GPBPUD | 0x6F9C | 2 | GPIO B Pullup Disable Register (GPIO32 to 63) |
Reserved | 0x6F9E – 0x6FA5 | 8 | |
GPCMUX1 | 0x6FA6 | 2 | GPIO C MUX1 Register (GPIO64 to 79) |
GPCMUX2 | 0x6FA8 | 2 | GPIO C MUX2 Register (GPIO80 to 87) |
GPCDIR | 0x6FAA | 2 | GPIO C Direction Register (GPIO64 to 87) |
GPCPUD | 0x6FAC | 2 | GPIO C Pullup Disable Register (GPIO64 to 87) |
Reserved | 0x6FAE – 0x6FBF | 18 | |
GPIO DATA REGISTERS (NOT EALLOW PROTECTED) | |||
GPADAT | 0x6FC0 | 2 | GPIO A Data Register (GPIO0 to 31) |
GPASET | 0x6FC2 | 2 | GPIO A Data Set Register (GPIO0 to 31) |
GPACLEAR | 0x6FC4 | 2 | GPIO A Data Clear Register (GPIO0 to 31) |
GPATOGGLE | 0x6FC6 | 2 | GPIO A Data Toggle Register (GPIO0 to 31) |
GPBDAT | 0x6FC8 | 2 | GPIO B Data Register (GPIO32 to 63) |
GPBSET | 0x6FCA | 2 | GPIO B Data Set Register (GPIO32 to 63) |
GPBCLEAR | 0x6FCC | 2 | GPIO B Data Clear Register (GPIO32 to 63) |
GPBTOGGLE | 0x6FCE | 2 | GPIOB Data Toggle Register (GPIO32 to 63) |
GPCDAT | 0x6FD0 | 2 | GPIO C Data Register (GPIO64 to 87) |
GPCSET | 0x6FD2 | 2 | GPIO C Data Set Register (GPIO64 to 87) |
GPCCLEAR | 0x6FD4 | 2 | GPIO C Data Clear Register (GPIO64 to 87) |
GPCTOGGLE | 0x6FD6 | 2 | GPIO C Data Toggle Register (GPIO64 to 87) |
Reserved | 0x6FD8 – 0x6FDF | 8 | |
GPIO INTERRUPT AND LOW-POWER MODES SELECT REGISTERS (EALLOW PROTECTED) | |||
GPIOXINT1SEL | 0x6FE0 | 1 | XINT1 GPIO Input Select Register (GPIO0 to 31) |
GPIOXINT2SEL | 0x6FE1 | 1 | XINT2 GPIO Input Select Register (GPIO0 to 31) |
GPIOXNMISEL | 0x6FE2 | 1 | XNMI GPIO Input Select Register (GPIO0 to 31) |
GPIOXINT3SEL | 0x6FE3 | 1 | XINT3 GPIO Input Select Register (GPIO32 to 63) |
GPIOXINT4SEL | 0x6FE4 | 1 | XINT4 GPIO Input Select Register (GPIO32 to 63) |
GPIOXINT5SEL | 0x6FE5 | 1 | XINT5 GPIO Input Select Register (GPIO32 to 63) |
GPIOXINT6SEL | 0x6FE6 | 1 | XINT6 GPIO Input Select Register (GPIO32 to 63) |
GPIOINT7SEL | 0x6FE7 | 1 | XINT7 GPIO Input Select Register (GPIO32 to 63) |
GPIOLPMSEL | 0x6FE8 | 2 | LPM GPIO Select Register (GPIO0 to 31) |
Reserved | 0x6FEA – 0x6FFF | 22 |
REGISTER BITS | PERIPHERAL SELECTION | |||||
---|---|---|---|---|---|---|
GPADIR
GPADAT GPASET GPACLR GPATOGGLE |
GPAMUX1
GPAQSEL1 |
GPIOx
GPAMUX1 = 0,0 |
PER1
GPAMUX1 = 0, 1 |
PER2
GPAMUX1 = 1, 0 |
PER3
GPAMUX1 = 1, 1 |
|
QUALPRD0 | 0 | 1, 0 | GPIO0 (I/O) | EPWM1A (O) | Reserved | Reserved |
1 | 3, 2 | GPIO1 (I/O) | EPWM1B (O) | ECAP6 (I/O) | MFSRB (I/O) | |
2 | 5, 4 | GPIO2 (I/O) | EPWM2A (O) | Reserved | Reserved | |
3 | 7, 6 | GPIO3 (I/O) | EPWM2B (O) | ECAP5 (I/O) | MCLKRB (I/O) | |
4 | 9, 8 | GPIO4 (I/O) | EPWM3A (O) | Reserved | Reserved | |
5 | 11, 10 | GPIO5 (I/O) | EPWM3B (O) | MFSRA (I/O) | ECAP1 (I/O) | |
6 | 13, 12 | GPIO6 (I/O) | EPWM4A (O) | EPWMSYNCI (I) | EPWMSYNCO (O) | |
7 | 15, 14 | GPIO7 (I/O) | EPWM4B (O) | MCLKRA (I/O) | ECAP2 (I/O) | |
QUALPRD1 | 8 | 17, 16 | GPIO8 (I/O) | EPWM5A (O) | CANTXB (O) | ADCSOCAO (O) |
9 | 19, 18 | GPIO9 (I/O) | EPWM5B (O) | SCITXDB (O) | ECAP3 (I/O) | |
10 | 21, 20 | GPIO10 (I/O) | EPWM6A (O) | CANRXB (I) | ADCSOCBO (O) | |
11 | 23, 22 | GPIO11 (I/O) | EPWM6B (O) | SCIRXDB (I) | ECAP4 (I/O) | |
12 | 25, 24 | GPIO12 (I/O) | TZ1 (I) | CANTXB (O) | MDXB (O) | |
13 | 27, 26 | GPIO13 (I/O) | TZ2 (I) | CANRXB (I) | MDRB (I) | |
14 | 29, 28 | GPIO14 (I/O) | TZ3 (I)/XHOLD (I) | SCITXDB (O) | MCLKXB (I/O) | |
15 | 31, 30 | GPIO15 (I/O) | TZ4 (I)/XHOLDA (O) | SCIRXDB (I) | MFSXB (I/O) | |
GPAMUX2
GPAQSEL2 |
GPAMUX2 = 0, 0 | GPAMUX2 = 0, 1 | GPAMUX2 = 1, 0 | GPAMUX2 = 1, 1 | ||
QUALPRD2 | 16 | 1, 0 | GPIO16 (I/O) | SPISIMOA (I/O) | CANTXB (O) | TZ5 (I) |
17 | 3, 2 | GPIO17 (I/O) | SPISOMIA (I/O) | CANRXB (I) | TZ6 (I) | |
18 | 5, 4 | GPIO18 (I/O) | SPICLKA (I/O) | SCITXDB (O) | CANRXA (I) | |
19 | 7, 6 | GPIO19 (I/O) | SPISTEA (I/O) | SCIRXDB (I) | CANTXA (O) | |
20 | 9, 8 | GPIO20 (I/O) | EQEP1A (I) | MDXA (O) | CANTXB (O) | |
21 | 11, 10 | GPIO21 (I/O) | EQEP1B (I) | MDRA (I) | CANRXB (I) | |
22 | 13, 12 | GPIO22 (I/O) | EQEP1S (I/O) | MCLKXA (I/O) | SCITXDB (O) | |
23 | 15, 14 | GPIO23 (I/O) | EQEP1I (I/O) | MFSXA (I/O) | SCIRXDB (I) | |
QUALPRD3 | 24 | 17, 16 | GPIO24 (I/O) | ECAP1 (I/O) | EQEP2A (I) | MDXB (O) |
25 | 19, 18 | GPIO25 (I/O) | ECAP2 (I/O) | EQEP2B (I) | MDRB (I) | |
26 | 21, 20 | GPIO26 (I/O) | ECAP3 (I/O) | EQEP2I (I/O) | MCLKXB (I/O) | |
27 | 23, 22 | GPIO27 (I/O) | ECAP4 (I/O) | EQEP2S (I/O) | MFSXB (I/O) | |
28 | 25, 24 | GPIO28 (I/O) | SCIRXDA (I) | XZCS6 (O) | ||
29 | 27, 26 | GPIO29 (I/O) | SCITXDA (O) | XA19 (O) | ||
30 | 29, 28 | GPIO30 (I/O) | CANRXA (I) | XA18 (O) | ||
31 | 31, 30 | GPIO31 (I/O) | CANTXA (O) | XA17 (O) |
REGISTER BITS | PERIPHERAL SELECTION | |||||
---|---|---|---|---|---|---|
GPBDIR
GPBDAT GPBSET GPBCLR GPBTOGGLE |
GPBMUX1
GPBQSEL1 |
GPIOx
GPBMUX1 = 0, 0 |
PER1
GPBMUX1 = 0, 1 |
PER2
GPBMUX1 = 1, 0 |
PER3
GPBMUX1 = 1, 1 |
|
QUALPRD0 | 0 | 1, 0 | GPIO32 (I/O) | SDAA (I/OC)(1) | EPWMSYNCI (I) | ADCSOCAO (O) |
1 | 3, 2 | GPIO33 (I/O) | SCLA (I/OC)(1) | EPWMSYNCO (O) | ADCSOCBO (O) | |
2 | 5, 4 | GPIO34 (I/O) | ECAP1 (I/O) | XREADY (I) | ||
3 | 7, 6 | GPIO35 (I/O) | SCITXDA (O) | XR/W (O) | ||
4 | 9, 8 | GPIO36 (I/O) | SCIRXDA (I) | XZCS0 (O) | ||
5 | 11, 10 | GPIO37 (I/O) | ECAP2 (I/O) | XZCS7 (O) | ||
6 | 13, 12 | GPIO38 (I/O) | Reserved | XWE0 (O) | ||
7 | 15, 14 | GPIO39 (I/O) | XA16 (O) | |||
QUALPRD1 | 8 | 17, 16 | GPIO40 (I/O) | XA0/XWE1 (O) | ||
9 | 19, 18 | GPIO41 (I/O) | XA1 (O) | |||
10 | 21, 20 | GPIO42 (I/O) | XA2 (O) | |||
11 | 23, 22 | GPIO43 (I/O) | XA3 (O) | |||
12 | 25, 24 | GPIO44 (I/O) | XA4 (O) | |||
13 | 27, 26 | GPIO45 (I/O) | XA5 (O) | |||
14 | 29, 28 | GPIO46 (I/O) | XA6 (O) | |||
15 | 31, 30 | GPIO47 (I/O) | XA7 (O) | |||
GPBMUX2
GPBQSEL2 |
GPBMUX2 = 0, 0 | GPBMUX2 = 0, 1 | GPBMUX2 = 1, 0 | GPBMUX2 = 1, 1 | ||
QUALPRD2 | 16 | 1, 0 | GPIO48 (I/O) | ECAP5 (I/O) | XD31 (I/O) | |
17 | 3, 2 | GPIO49 (I/O) | ECAP6 (I/O) | XD30 (I/O) | ||
18 | 5, 4 | GPIO50 (I/O) | EQEP1A (I) | XD29 (I/O) | ||
19 | 7, 6 | GPIO51 (I/O) | EQEP1B (I) | XD28 (I/O) | ||
20 | 9, 8 | GPIO52 (I/O) | EQEP1S (I/O) | XD27 (I/O) | ||
21 | 11, 10 | GPIO53 (I/O) | EQEP1I (I/O) | XD26 (I/O) | ||
22 | 13, 12 | GPIO54 (I/O) | SPISIMOA (I/O) | XD25 (I/O) | ||
23 | 15, 14 | GPIO55 (I/O) | SPISOMIA (I/O) | XD24 (I/O) | ||
QUALPRD3 | 24 | 17, 16 | GPIO56 (I/O) | SPICLKA (I/O) | XD23 (I/O) | |
25 | 19, 18 | GPIO57 (I/O) | SPISTEA (I/O) | XD22 (I/O) | ||
26 | 21, 20 | GPIO58 (I/O) | MCLKRA (I/O) | XD21 (I/O) | ||
27 | 23, 22 | GPIO59 (I/O) | MFSRA (I/O) | XD20 (I/O) | ||
28 | 25, 24 | GPIO60 (I/O) | MCLKRB (I/O) | XD19 (I/O) | ||
29 | 27, 26 | GPIO61 (I/O) | MFSRB (I/O) | XD18 (I/O) | ||
30 | 29, 28 | GPIO62 (I/O) | SCIRXDC (I) | XD17 (I/O) | ||
31 | 31, 30 | GPIO63 (I/O) | SCITXDC (O) | XD16 (I/O) |
REGISTER BITS | PERIPHERAL SELECTION | |||
---|---|---|---|---|
GPCDIR
GPCDAT GPCSET GPCCLR GPCTOGGLE |
GPCMUX1 | GPIOx or PER1
GPCMUX1 = 0, 0 or 0, 1 |
PER2 or PER3
GPCMUX1 = 1, 0 or 1, 1 |
|
no qual | 0 | 1, 0 | GPIO64 (I/O) | XD15 (I/O) |
1 | 3, 2 | GPIO65 (I/O) | XD14 (I/O) | |
2 | 5, 4 | GPIO66 (I/O) | XD13 (I/O) | |
3 | 7, 6 | GPIO67 (I/O) | XD12 (I/O) | |
4 | 9, 8 | GPIO68 (I/O) | XD11 (I/O) | |
5 | 11, 10 | GPIO69 (I/O) | XD10 (I/O) | |
6 | 13, 12 | GPIO70 (I/O) | XD9 (I/O) | |
7 | 15, 14 | GPIO71 (I/O) | XD8 (I/O) | |
no qual | 8 | 17, 16 | GPIO72 (I/O) | XD7 (I/O) |
9 | 19, 18 | GPIO73 (I/O) | XD6 (I/O) | |
10 | 21, 20 | GPIO74 (I/O) | XD5 (I/O) | |
11 | 23, 22 | GPIO75 (I/O) | XD4 (I/O) | |
12 | 25, 24 | GPIO76 (I/O) | XD3 (I/O) | |
13 | 27, 26 | GPIO77 (I/O) | XD2 (I/O) | |
14 | 29, 28 | GPIO78 (I/O) | XD1 (I/O) | |
15 | 31, 30 | GPIO79 (I/O) | XD0 (I/O) | |
GPCMUX2 | GPCMUX2 = 0, 0 or 0, 1 | GPCMUX2 = 1, 0 or 1, 1 | ||
no qual | 16 | 1, 0 | GPIO80 (I/O) | XA8 (O) |
17 | 3, 2 | GPIO81 (I/O) | XA9 (O) | |
18 | 5, 4 | GPIO82 (I/O) | XA10 (O) | |
19 | 7, 6 | GPIO83 (I/O) | XA11 (O) | |
20 | 9, 8 | GPIO84 (I/O) | XA12 (O) | |
21 | 11, 10 | GPIO85 (I/O) | XA13 (O) | |
22 | 13, 12 | GPIO86 (I/O) | XA14 (O) | |
23 | 15, 14 | GPIO87 (I/O) | XA15 (O) |
The user can select the type of input qualification for each GPIO pin through the GPxQSEL1/2 registers from four choices:
Due to the multilevel multiplexing that is required on the device, there may be cases where a peripheral input signal can be mapped to more then one GPIO pin. Also, when an input signal is not selected, the input signal will default to either a 0 or 1 state, depending on the peripheral.