SPRS439O June 2007 – April 2019 TMS320F28232 , TMS320F28234 , TMS320F28235 , TMS320F28332 , TMS320F28333 , TMS320F28334 , TMS320F28335
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
All 2833x/2823x devices contain these two blocks of single access memory, each 1K × 16 in size. The stack pointer points to the beginning of block M1 on reset. The M0 and M1 blocks, like all other memory blocks on C28x devices, are mapped to both program and data space. Hence, the user can use M0 and M1 to execute code or for data variables. The partitioning is performed within the linker. The C28x device presents a unified memory map to the programmer. This makes for easier programming in high-level languages.