SPRS439O June 2007 – April 2019 TMS320F28232 , TMS320F28234 , TMS320F28235 , TMS320F28332 , TMS320F28333 , TMS320F28334 , TMS320F28335
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
NO. | MIN | MAX | UNIT | |||
---|---|---|---|---|---|---|
C8 | tc(CI) | Cycle time, XCLKIN | 150-MHz device | 6.67 | 250 | ns |
100-MHz device | 10 | 250 | ||||
C9 | tf(CI) | Fall time, XCLKIN(1) | Up to 30 MHz | 6 | ns | |
30 MHz to 150 MHz | 2 | |||||
C10 | tr(CI) | Rise time, XCLKIN(1) | Up to 30 MHz | 6 | ns | |
30 MHz to 150 MHz | 2 | |||||
C11 | tw(CIL) | Pulse duration, XCLKIN low as a percentage of tc(CI)(1) | 45% | 55% | ||
C12 | tw(CIH) | Pulse duration, XCLKIN high as a percentage of tc(CI)(1) | 45% | 55% |
The possible configuration modes are shown in Table 6-38.