SPRSP14D May 2019 – February 2021 TMS320F28384D , TMS320F28384D-Q1 , TMS320F28384S , TMS320F28384S-Q1 , TMS320F28386D , TMS320F28386D-Q1 , TMS320F28386S , TMS320F28386S-Q1 , TMS320F28388D , TMS320F28388S
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
TI offers an extensive line of development tools. Some of the tools and software to evaluate the performance of the device, generate code, and develop solutions are listed below. To view all available tools and software for C2000™ real-time control MCUs, visit the C2000 real-time control MCUs – Design & development page.
Development Tools
F28388D controlCARD for
C2000 Real time control development kit
HSEC180 controlCARD development tool
for the F2838xD and F2838xS series. controlCARDs are ideal to use for initial evaluation and
system prototyping. They are complete board-level modules that provide a low-profile,
single-board controller solution.
F28388D Experimenter
Kit
The Experimenter Kit is an evaluation bundle that consists of a
controlCARD and a TMDSHSECDOCK Baseboard Docking Station. The docking station provides power
to the included controlCARD and has a breadboard area for prototyping. Access to the
controller’s key signals is available using a series of header pins.
Software Tools
C2000Ware for C2000 MCUs
C2000Ware
for C2000 microcontrollers is a cohesive set of development software and documentation
designed to minimize software development time. From device-specific drivers and libraries
to device peripheral examples, C2000Ware provides a solid foundation to begin development
and evaluation. C2000Ware is now the recommended content delivery tool versus controlSUITE™.
Code Composer
Studio™ (CCS) Integrated Development Environment (IDE) for C2000
Microcontrollers
Code Composer Studio is an integrated development environment
(IDE) that supports TI's Microcontroller and Embedded Processors portfolio. Code Composer
Studio comprises a suite of tools used to develop and debug embedded applications. It
includes an optimizing C/C++ compiler, source code editor, project build environment,
debugger, profiler, and many other features. The intuitive IDE provides a single user
interface taking the user through each step of the application development flow. Familiar
tools and interfaces allow users to get started faster than ever before. Code Composer
Studio combines the advantages of the Eclipse software framework with advanced embedded
debug capabilities from TI resulting in a compelling feature-rich development environment
for embedded developers.
Pin mux
tool
The Pin Mux Utility is a software tool which provides a Graphical User Interface for
configuring pin multiplexing settings, resolving conflicts and specifying I/O cell
characteristics for TI MPUs.
F021 Flash
Application Programming Interface (API)
The F021 Flash Application Programming
Interface (API) provides a software library of functions to program, erase, and verify F021
on-chip Flash memory.
UniFlash Standalone
Flash Tool
UniFlash is a standalone tool used to program on-chip flash
memory through a GUI, command line, or scripting interface.
Models
Various models are available for download from the product Design & development pages. These models include I/O Buffer Information Specification (IBIS) Models and Boundary-Scan Description Language (BSDL) Models. To view all available models, visit the Design tools & simulation section of the Design & development page for each device.
Training
To help assist design engineers in taking full advantage of the C2000 microcontroller features and performance, TI has developed a variety of training resources. Utilizing the online training materials and downloadable hands-on workshops provides an easy means for gaining a complete working knowledge of the C2000 microcontroller family. These training resources have been designed to decrease the learning curve, while reducing development time, and accelerating product time to market. For more information on the various training resources, visit the C2000™ real-time control MCUs – Support & training site.