SPRSP14D May 2019 – February 2021 TMS320F28384D , TMS320F28384D-Q1 , TMS320F28384S , TMS320F28384S-Q1 , TMS320F28386D , TMS320F28386D-Q1 , TMS320F28386S , TMS320F28386S-Q1 , TMS320F28388D , TMS320F28388S
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | MAX | UNIT | ||
---|---|---|---|---|---|---|
td(WAKE-IDLE) | Delay time, external wake signal to program execution resume(1) | Wakeup from Flash (Flash module in active state) | Without input qualifier | 40tc(SYSCLK) | cycles | |
With input qualifier | 40tc(SYSCLK) + tw(WAKE) | cycles | ||||
Wakeup from Flash (Flash module in sleep state) | Without input qualifier | 6700tc(SYSCLK)(2) | cycles | |||
With input qualifier | 6700tc(SYSCLK)(2) + tw(WAKE) | cycles | ||||
Wakeup from RAM | Without input qualifier | 25tc(SYSCLK) | cycles | |||
With input qualifier | 25tc(SYSCLK) + tw(WAKE) | cycles |