SPRSP14D May 2019 – February 2021 TMS320F28384D , TMS320F28384D-Q1 , TMS320F28384S , TMS320F28384S-Q1 , TMS320F28386D , TMS320F28386D-Q1 , TMS320F28386S , TMS320F28386S-Q1 , TMS320F28388D , TMS320F28388S
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
TPU | Power-up time | 500 | µs | |||
Comparator input (CMPINxx) range | 0 | VDDA | V | |||
Input referred offset error | Low common mode, inverting input set to 50 mV | –20 | 20 | mV | ||
Hysteresis(1) | 1x | 12 | LSB | |||
2x | 24 | |||||
3x | 36 | |||||
4x | 48 | |||||
Response time (delay from CMPINx input change to output on ePWM X-BAR or Output X-BAR) | Step response | 21 | 60 | ns | ||
Ramp response (1.65 V/µs) | 26 | |||||
Ramp response (8.25 mV/µs) | 30 | ns | ||||
PSRR | Power Supply Rejection Ratio | Up to 250 kHz | 46 | dB | ||
CMRR | Common Mode Rejection Ratio | 40 | dB |