SPRSP14D May 2019 – February 2021 TMS320F28384D , TMS320F28384D-Q1 , TMS320F28384S , TMS320F28384S-Q1 , TMS320F28386D , TMS320F28386D-Q1 , TMS320F28386S , TMS320F28386S-Q1 , TMS320F28388D , TMS320F28388S
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
OPERATING MODE | ||||||
IDD | VDD current consumption during operational usage(3) | See Section 7.5.2. | 288 | 475 | mA | |
IDDIO | VDDIO current consumption during operational usage(2) | 45 | mA | |||
IDDA | VDDA current consumption during operational usage | 8 | 15 | mA | ||
IDLE MODE | ||||||
IDD | VDD current consumption while device is in Idle mode(3) | CPU is in IDLE mode
|
90 | 265 | mA | |
IDDIO | VDDIO current consumption while device is in Idle mode(2) | 4 | 7 | mA | ||
IDDA | VDDA current consumption while device is in Idle mode | 0.002 | 0.010 | mA | ||
STANDBY MODE | ||||||
IDD | VDD current consumption while device is in Standby mode(3) | CPU is in STANDBY mode
|
30 | 200 | mA | |
IDDIO | VDDIO current consumption while device is in Standby mode(2) | 4 | 7 | mA | ||
IDDA | VDDA current consumption while device is in Standby mode | 0.002 | 0.010 | mA | ||
FLASH ERASE/PROGRAM | ||||||
IDD | VDD Current consumption during Erase/Program cycle(1)(3) | CPU is running from Flash, performing Erase and Program on the
unused sector.
|
242 | 360 | mA | |
IDDIO | VDDIO Current consumption during Erase/Program cycle(1)(2) | 56 | 75 | mA | ||
IDDA | VDDA Current consumption during Erase/Program cycle | 0.01 | 0.15 | mA | ||
RESET MODE | ||||||
IDD | VDD current consumption while held in reset via XRSn(3) | CPU is held in reset via external low signal driven onto XRSn
|
55 | mA | ||
IDDIO | VDDIO current consumption while held in reset via XRSn(2) | CPU is held in reset via external low signal driven onto XRSn
|
15 | mA | ||
IDDA | VDDA current consumption while held in reset via XRSn | CPU is held in reset via external low signal driven onto XRSn
|
0.05 | mA |