SPRSP14D May 2019 – February 2021 TMS320F28384D , TMS320F28384D-Q1 , TMS320F28384S , TMS320F28384S-Q1 , TMS320F28386D , TMS320F28386D-Q1 , TMS320F28386S , TMS320F28386S-Q1 , TMS320F28388D , TMS320F28388S
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
TMS320F2837xD
Real-Time Dual-Core Microcontrollers
The
F2837xD series sets a new standard for performance with dual subsystems. Each
subsystem consists of a C28x CPU and a parallel control law accelerator (CLA), each
running at 200 MHz. Enhancing performance are TMU and VCU accelerators. New capabilities include multiple
16-bit/12-bit mode ADCs, DAC, Sigma-Delta filters, USB, configurable logic block
(CLB), on-chip oscillators, and enhanced versions of all peripherals. The F2837xD is
available with up to 1MB of Flash. It is available in a 176-pin QFP or 337-pin BGA
package.
TMS320F2837xS
Real-Time Microcontrollers
The F2837xS
series is a pin-to-pin compatible version of F2837xD but with only one
C28x-CPU-and-CLA subsystem enabled. It is also available in a 100-pin QFP to enable
compatibility with the TMS320F2807x series.