SPRSP14E may 2019 – june 2023 TMS320F28384D , TMS320F28384D-Q1 , TMS320F28384S , TMS320F28384S-Q1 , TMS320F28386D , TMS320F28386D-Q1 , TMS320F28386S , TMS320F28386S-Q1 , TMS320F28388D , TMS320F28388S
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| DriverLib Name | Base Address |
|---|---|
| AES_SS_BASE | 0x4004_AC00 |
| AES_BASE | 0x4004_A000 |
| NVIC_BASE | 0xE000_E000 |
| CPUTIMER0_BASE | 0x4008_4000 |
| CPUTIMER1_BASE | 0x4008_4010 |
| CPUTIMER2_BASE | 0x4008_4020 |
| NMI_BASE | 0x4008_1000 |
| WD_BASE | 0x4008_0000 |
| CMSYSCTL_BASE | 0x400F_C000 |
| DMPU_BASE | 0x400C_C000 |
| EMPU_BASE | 0x400C_D000 |
| CMMEMCFG_BASE | 0x400F_E000 |
| CMMEMORYERROR_BASE | 0x400F_E400 |
| CMMEMORYDIAGERROR_BASE | 0x400F_E800 |
| GCRC_BASE | 0x4004_0000 |
| UDMA_BASE | 0x400F_F000 |
| GPIODATA_BASE | 0x4008_3000 |
| GPIODATAREAD_BASE | 0x4008_3100 |
| I2C0_BASE | 0x4002_0000 |
| SSI0_BASE | 0x4000_8000 |
| UART0_BASE | 0x4000_C000 |
| IPC_CMTOCPU1_BASE | 0x400F_D000 |
| IPC_CMTOCPU2_BASE | 0x400F_D080 |
| FLASH0CTRL_BASE | 0x400F_A000 |
| FLASH0ECC_BASE | 0x400F_A600 |
| FLASHPUMPSEMAPHORE_BASE | 0x400F_D048 |
| EMAC_BASE | 0x400C_0000 |
| EMAC_SS_BASE | 0x400C_2000 |
| CANA_BASE | 0x4007_0000 |
| CANB_BASE | 0x4007_4000 |
| MCAN_SS_BASE | 0x4007_C400 |
| MCAN_BASE | 0x4007_C600 |
| MCAN_ERROR_BASE | 0x4007_C800 |
| MCAN0_BASE | 0x4007_8000 |
| DCSM_Z1_BASE | 0x4008_5000 |
| DCSM_Z2_BASE | 0x4008_5100 |
| DCSMCOMMON_BASE | 0x4008_5180 |
| ESC_BASE | 0x400A_0000 |
| ESC_SS_BASE | 0x400A_FC00 |
| ESC_SS_CONFIG_BASE | 0x400A_FE00 |
| USB0_BASE | 0x4005_0000 |