SCBS881E January 2010 – October 2018 TMS3705
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VDD | Supply voltage | VDD, VSS/VSSB, VDDA, VSSA | 4.5 | 5 | 5.5 | V |
fosc | Oscillator frequency | OSC1, OSC2 | 4 | MHz | ||
VIH | High-level input voltage | F_SEL, TXCT, OSC1 | 0.7 VDD | V | ||
VIL | Low-level input voltage | TXCT, OSC1 | 0.3 VDD | V | ||
F_SEL | 0.2 VDD | |||||
IOH | High-level output current | SCIO, D_TST | –1 | mA | ||
IOL | Low-level output current | SCIO, D_TST | 1 | mA |