SCBS881E January 2010 – October 2018 TMS3705
PRODUCTION DATA.
Table 4-1 describes the device signals.
TERMINAL | TYPE | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | SENSE | Analog input | Input of the RF amplifier |
2 | SFB | Analog output | Output of the RF amplifier |
3 | D_TST | Digital output | Test output for digital signals |
4 | A_TST | Analog output | Test output for analog signals |
5 | ANT1 | Driver output | Antenna output 1 |
6 | VSSA | Supply input | Ground for the full bridge drivers |
7 | ANT2 | Driver output | Antenna output 2 |
8 | VDDA | Supply input | Voltage supply for the full bridge drivers |
9 | VDD | Supply input | Voltage supply for nonpower blocks |
10 | OSC2 | Analog output | Oscillator output |
11 | OSC1 | Analog input | Oscillator input |
12 | VSS/VSSB | Supply input | Ground for nonpower blocks and PLL |
13 | NC | Not connected | |
14 | SCIO | Digital output | Data output to the microcontroller |
15 | F_SEL | Digital input | Control input for frequency selection (default value is high) |
16 | TXCT | Digital input | Control input from the microcontroller (default value is high) |