SPNS253A May 2018 – September 2019 TMS570LC4357-EP
PRODUCTION DATA.
TEST CONDITIONS | MIN | MAX | UNIT | ||
---|---|---|---|---|---|
tw(SYNCIN) | Synchronization input pulse width | Asynchronous | 2 tc(VCLK3) | cycles | |
Synchronous | 2 tc(VCLK3) | cycles | |||
Synchronous with input filter | 2 tc(VCLK3) + filter width(1) | cycles |
PARAMETER | TEST CONDITIONS | MIN | MAX | UNIT | |
---|---|---|---|---|---|
tw(PWM) | Pulse duration, ePWMx output high or low | 33.33 | ns | ||
tw(SYNCOUT) | Synchronization Output Pulse Width | 8 tc(VCLK3) | cycles | ||
td(PWM)tza | Delay time, trip input active to PWM forced high, OR Delay time, trip input active to PWM forced low | No pin load | 25 | ns | |
td(TZ-PWM)HZ | Delay time, trip input active to PWM Hi-Z | 20 | ns |
TEST CONDITIONS | MIN | MAX | UNIT | ||
---|---|---|---|---|---|
tw(TZ) | Pulse duration, TZn input low | Asynchronous | 2 * TBePWMx | cycles | |
Synchronous | 2 tc(VCLK3) | ||||
Synchronous with input filter | 2 tc(VCLK3) + filter width(1) |