SCDS412A June 2019 – August 2019 TMUX1133 , TMUX1134
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | TA | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
ANALOG SWITCH | |||||||
RON | On-resistance | VS = 0 V to VDD
ISD = 10 mA Refer to On-Resistance |
25°C | 3.7 | 8.8 | Ω | |
–40°C to +85°C | 9.5 | Ω | |||||
–40°C to +125°C | 9.8 | Ω | |||||
ΔRON | On-resistance matching between channels | VS = 0 V to VDD
ISD = 10 mA Refer to On-Resistance |
25°C | 0.13 | Ω | ||
–40°C to +85°C | 0.4 | Ω | |||||
–40°C to +125°C | 0.5 | Ω | |||||
RON FLAT | On-resistance flatness | VS = 0 V to VDD
ISD = 10 mA Refer to On-Resistance |
25°C | 1.9 | Ω | ||
–40°C to +85°C | 2 | Ω | |||||
–40°C to +125°C | 2.2 | Ω | |||||
IS(OFF) | Source off leakage current(1) | VDD = 3.3 V
Switch Off VD = 3 V / 1 V VS = 1 V / 3 V Refer to Off-Leakage Current |
25°C | –0.05 | ±0.001 | 0.05 | nA |
–40°C to +85°C | –0.1 | 0.1 | nA | ||||
–40°C to +125°C | –0.7 | 0.7 | nA | ||||
ID(OFF) | Drain off leakage current(1)
(TMUX1133 Only) |
VDD = 3.3 V
Switch Off VD = 3 V / 1 V VS = 1 V / 3 V Refer to Off-Leakage Current |
25°C | –0.1 | ±0.005 | 0.1 | nA |
–40°C to +85°C | –0.35 | 0.35 | nA | ||||
–40°C to +125°C | –2 | 2 | nA | ||||
ID(ON)
IS(ON) |
Channel on leakage current | VDD = 3.3 V
Switch On VD = VS = 3 V / 1 V Refer to On-Leakage Current |
25°C | –0.1 | ±0.005 | 0.1 | nA |
–40°C to +85°C | –0.35 | 0.35 | nA | ||||
–40°C to +125°C | –2 | 2 | nA | ||||
LOGIC INPUTS (EN, SELx) | |||||||
VIH | Input logic high | –40°C to +125°C | 1.35 | 5.5 | V | ||
VIL | Input logic low | 0 | 0.8 | V | |||
IIH
IIL |
Input leakage current | 25°C | ±0.005 | µA | |||
IIH
IIL |
Input leakage current | –40°C to +125°C | ±0.05 | µA | |||
CIN | Logic input capacitance | 25°C | 1 | pF | |||
–40°C to +125°C | 2 | pF | |||||
POWER SUPPLY | |||||||
IDD | VDD supply current | Logic inputs = 0 V or 5.5 V | 25°C | 0.006 | µA | ||
–40°C to +125°C | 1 | µA | |||||
DYNAMIC CHARACTERISTICS | |||||||
tTRAN | Transition time between channels | VS = 2 V
RL = 200 Ω, CL = 15 pF Refer to Transition Time |
25°C | 14 | ns | ||
–40°C to +85°C | 22 | ns | |||||
–40°C to +125°C | 22 | ns | |||||
tOPEN (BBM) | Break before make time | VS = 2 V
RL = 200 Ω, CL = 15 pF Refer to Break-Before-Make |
25°C | 9 | ns | ||
–40°C to +85°C | 1 | ns | |||||
–40°C to +125°C | 1 | ns | |||||
tON(EN) | Enable turn-on time
(TMUX1133 Only) |
VS = 2 V
RL = 200 Ω, CL = 15 pF Refer to tON(EN) and tOFF(EN) |
25°C | 15 | ns | ||
–40°C to +85°C | 22 | ns | |||||
–40°C to +125°C | 23 | ns | |||||
tOFF(EN) | Enable turn-off time
(TMUX1133 Only) |
VS = 2 V
RL = 200 Ω, CL = 15 pF Refer to tON(EN) and tOFF(EN) |
25°C | 8 | ns | ||
–40°C to +85°C | 13 | ns | |||||
–40°C to +125°C | 14 | ns | |||||
QC | Charge Injection | VS = 1 V
RS = 0 Ω, CL = 1 nF Refer to Charge Injection |
25°C | –1 | pC | ||
OISO | Off Isolation | RL = 50 Ω, CL = 5 pF
f = 1 MHz Refer to Off Isolation |
25°C | –65 | dB | ||
RL = 50 Ω, CL = 5 pF
f = 10 MHz Refer to Off Isolation |
25°C | –45 | dB | ||||
XTALK | Crosstalk | RL = 50 Ω, CL = 5 pF
f = 1 MHz Refer to Crosstalk |
25°C | –100 | dB | ||
RL = 50 Ω, CL = 5 pF
f = 10 MHz Refer to Crosstalk |
25°C | –90 | dB | ||||
BW | Bandwidth | RL = 50 Ω, CL = 5 pF
Refer to Bandwidth |
25°C | 220 | MHz | ||
CSOFF | Source off capacitance | f = 1 MHz | 25°C | 6 | pF | ||
CDOFF | Drain off capacitance | f = 1 MHz | 25°C | 17 | pF | ||
CSON
CDON |
On capacitance | f = 1 MHz | 25°C | 20 | pF |