SCDS412A June 2019 – August 2019 TMUX1133 , TMUX1134
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VDD | Positive power supply voltage (single) | 1.08 | 5.5 | V | |
VSS | Negative power supply voltage (dual) | –2.75 | 0 | V | |
VDD - VSS | Supply rail voltage difference | 1.08 | 5.5 | V | |
VS or VD | Signal path input/output voltage (source or drain pin) (SxA, SxB, Dx) | VSS | VDD | V | |
VSEL or VEN | Logic control input pin voltage (EN, SELx) | 0 | 5.5 | V | |
TA | Ambient temperature | –40 | 125 | °C |