SCDS412A June 2019 – August 2019 TMUX1133 , TMUX1134
PRODUCTION DATA.
Table 1 and Table 2 show the truth tables for the TMUX1133 and TMUX1134 respectively.
EN | SEL1 | SEL2 | SEL3 | Selected Source Pins Connected To Drain Pins |
---|---|---|---|---|
0 | 0 | X | X | S1A to D1 |
0 | 1 | X | X | S1B to D1 |
0 | X | 0 | X | S2A to D2 |
0 | X | 1 | X | S2B to D2 |
0 | X | X | 0 | S3A to D3 |
0 | X | X | 1 | S3B to D3 |
1 | X | X | X | Hi-Z (OFF) |
SEL1 | SEL2 | SEL3 | SEL4 | Selected Source Pins Connected To Drain Pins |
---|---|---|---|---|
0 | X | X | X | S1B to D1 |
1 | X | X | X | S1A to D1 |
X | 0 | X | X | S2B to D2 |
X | 1 | X | X | S2A to D2 |
X | X | 0 | X | S3B to D3 |
X | X | 1 | X | S3A to D3 |
X | X | X | 0 | S4B to D4 |
X | X | X | 1 | S4A to D4 |