SCDS412A June 2019 – August 2019 TMUX1133 , TMUX1134
PRODUCTION DATA.
at TA = 25°C, VDD = 5 V (unless otherwise noted)
TA = 25°C |
VDD = ±2.5 V |
TA = 25°C |
VDD = 5 V |
VDD = 5 V |
TA = 25°C |
TA = -40°C to 125°C |
TA = -40°C to +125°C |
VDD = 5 V |
VDD = 3.3 V |
TA = 25°C |
VDD = 3.3 V |
VSEL = VDD |
TA = -40°C to 125°C |
TA = -40°C to +125°C |