SCDS412A June 2019 – August 2019 TMUX1133 , TMUX1134
PRODUCTION DATA.
The TMUX113x devices have a transmission gate topology, as shown in Figure 28. Any mismatch in the stray capacitance associated with the NMOS and PMOS causes an output level change whenever the switch is opened or closed.
The TMUX113x devices have special charge-injection cancellation circuitry that reduces the source-to-drain charge injection to -1 pC at VS = 1 V as shown in Figure 29.