SCDS390B September 2018 – March 2025 TMUX1511
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| COFF | Source and drain off capacitance | VS = VDD
/ 2 VSEL= 0V f = 1MHz Refer to Capacitance Figure | Switch OFF | 2.5 | 4 | pF | |
| CON | Source and drain on capacitance | VS = VDD
/ 2 VSEL = VDD f = 1MHz Refer to Capacitance Figure | Switch ON | 3.3 | 6 | pF | |
| QC | Charge Injection | VS =
VDD / 2 RS = 0Ω, CL = 100pF Refer to Charge Injection Figure | Switch ON | 2 | pC | ||
| OISO | Off isolation | RL = 50Ω f = 100kHz Refer to Off Isolation Figure | Switch OFF | –90 | dB | ||
| RL = 50Ω f = 1MHz Refer to Off Isolation Figure | Switch OFF | –75 | dB | ||||
| XTALK | Channel to Channel crosstalk | RL = 50Ω f = 100kHz Refer to Crosstalk Figure | Switch ON | –90 | dB | ||
| BW | Bandwidth | RL = 50Ω Refer to Bandwidth Figure | Switch ON | 3 | GHz | ||
| ILOSS | Insertion loss | RL = 50Ω f = 1MHz Refer to Bandwidth Figure | Switch ON | –0.12 | dB | ||