SCDS390B September 2018 – March 2025 TMUX1511
PRODUCTION DATA
The TMUX15xx family offers high-speed system performance across a wide operating supply (1.5V to 5.5V) and operating temperature (-40°C to +125°C). The TMUX1511 supports a number of features that improve system performance such as Section 7.3.3, input voltages beyond supply, Fail-Safe Logic. These features make the TMUX15xx a family of protection multiplexers and switches that can reduce system complexity, board size, and overall system cost.