SCDS390B September 2018 – March 2025 TMUX1511
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| POWER SUPPLY | ||||||
| VDD | Power supply voltage | 1.5 | 5.5 | V | ||
| IDD | Supply current | VSEL = 0V, 1.4V or
VDD VS = 0V to 5.5V | 37 | 70 | μA | |
| DC CHARACTERISTICS | ||||||
| RON | On-resistance | VS = 0V to
VDD*2 VS(max) = 5.5V ISD = 8mA Refer to ON-State Resistance Figure | 2 | 4.5 | Ω | |
| ΔRON | On-resistance match between channels | VS = VDD ISD = 8mA Refer to ON-State Resistance Figure | 0.07 | 0.28 | Ω | |
| RON (FLAT) | On-resistance flatness | VS = 0V to VDD ISD = 8mA Refer to ON-State Resistance Figure | 1 | 1.8 | Ω | |
| IPOFF | Powered-off I/O pin leakage current | VDD = 0 V VS = 0V to 3V VD = 0V TA = 25℃ Refer to Ipoff Leakage Figure | –10 | 0.01 | 10 | nA |
| IPOFF | Powered-off I/O pin leakage current | VDD = 0V VS = 0V to 3.6V VD = 0V Refer to Ipoff Leakage Figure | –2 | 0.01 | 2 | µA |
| IS(OFF) ID(OFF) | OFF leakage current | Switch Off VD = 0.8*VDD / 0.2*VDD VS = 0.2*VDD / 0.8*VDD Refer to Off Leakage Figure | –100 | 0.03 | 100 | nA |
| ID(ON) IS(ON) | ON leakage current | Switch On VD = 0.8*VDD / 0.2*VDD, S pins floating or VS = 0.8*VDD / 0.2*VDD, D pins floating Refer to On Leakage Figure | –50 | 0.01 | 50 | nA |
| LOGIC INPUTS | ||||||
| VIH | Input logic high | 1.2 | 5.5 | V | ||
| VIL | Input logic low | 0 | 0.45 | V | ||
| IIH | Input high leakage current | VSEL = 1.8V, VDD | 1 | ±2 | μA | |
| IIL | Input low leakage current | VSEL = 0V | 0.2 | ±2 | μA | |
| RPD | Internal pull-down resistor on logic input pins | 6 | MΩ | |||
| CI | Logic input capacitance | VSEL = 0V, 1.8V or
VDD f = 1MHz | 3 | pF | ||