SCDS390A September 2018 – December 2018 TMUX1511
PRODUCTION DATA.
PIN | TYPE(1) | DESCRIPTION | ||
---|---|---|---|---|
NAME | TSSOP | UQFN | ||
SEL1 | 1 | 1 | I | Select pin 1: controls state of switch #1 (logic low = OFF, logic high = ON). Internal 6 MΩ pull-down to GND. |
S1 | 2 | 2 | I/O | Source pin 1. Can be an input or output. |
D1 | 3 | 3 | I/O | Drain pin 1. Can be an input or output. |
SEL2 | 4 | 4 | I | Select pin 2: controls state of switch #2 (logic low = OFF, logic high = ON). Internal 6 MΩ pull-down to GND. |
S2 | 5 | 5 | I/O | Source pin 2. Can be an input or output. |
D2 | 6 | 6 | I/O | Drain pin 2. Can be an input or output. |
N.C. | - | 7 | Not Connected | Not Connected - Can be shorted to GND or left floating |
GND | 7 | 8 | P | Ground (0 V) reference |
D3 | 8 | 9 | I/O | Drain pin 3. Can be an input or output. |
S3 | 9 | 10 | I/O | Source pin 3. Can be an input or output. |
SEL3 | 10 | 11 | I | Select pin 3: controls state of switch #3 (logic low = OFF, logic high = ON). Internal 6 MΩ pull-down to GND. |
N.C. | - | 12 | Not Connected | Not Connected - Can be shorted to GND or left floating |
D4 | 11 | 13 | I/O | Drain pin 4. Can be an input or output. |
S4 | 12 | 14 | I/O | Source pin 4. Can be an input or output. |
SEL4 | 13 | 15 | I | Select pin 4: controls state of switch #4 (logic low = OFF, logic high = ON). Internal 6 MΩ pull-down to GND. |
VDD | 14 | 16 | P | Positive power supply. This pin is the most positive power-supply potential. For reliable operation, connect a decoupling capacitor ranging from 0.1 µF to 10 µF between VDD and GND. |