SCDS423 October 2020 TMUX1575
PRODUCTION DATA
The TMUX1575 has 1.2-V logic compatible control inputs. Regardless of the VDD voltage, the control input thresholds remain fixed, allowing a 1.8-V processor GPIO to control the TMUX1575 without the need for an external translator. This saves both space and BOM cost. For more information on 1.2 V and 1.8 V logic implementations, refer to Simplifying Design with 1.8 V logic Muxes and Switches.