SCDS423 October 2020 TMUX1575
PRODUCTION DATA
PIN | TYPE(1) | DESCRIPTION(2) | |
---|---|---|---|
NAME | NO. | ||
S2A | A1 | I/O | Source pin 2A. Can be an input or output. |
S1A | A2 | I/O | Source pin 1A. Can be an input or output. |
S1B | A3 | I/O | Source pin 1B. Can be an input or output. |
S2B | A4 | I/O | Source pin 2B. Can be an input or output. |
S3A | B1 | I/O | Source pin 3A. Can be an input or output. |
VDD | B2 | P | Positive power supply. This pin is the most positive power-supply potential. For reliable operation, connect a decoupling capacitor ranging from 0.1 µF to 10 µF between VDD and GND. |
EN | B3 | I | Active high enable: Internal 6 MΩ pull-down to GND. |
S3B | B4 | I/O | Source pin 3B. Can be an input or output. |
S4A | C1 | I/O | Source pin 4A. Can be an input or output. |
SEL | C2 | I | Select pin: controls state of switches according to Table 8-1. Internal 6 MΩ pull-down to GND. |
GND | C3 | P | Ground (0 V) reference |
S4B | C4 | I/O | Source pin 4B. Can be an input or output. |
D1 | D1 | I/O | Drain pin 1. Can be an input or output. |
D2 | D2 | I/O | Drain pin 2. Can be an input or output. |
D3 | D3 | I/O | Drain pin 3. Can be an input or output. |
D4 | D4 | I/O | Drain pin 4. Can be an input or output. |