SCDS445B May 2022 – March 2023 TMUX4051 , TMUX4052 , TMUX4053
PRODUCTION DATA
The TMUX4051, TMUX4052, and TMUX4053 support 1.8-V logic compatible control for all logic control inputs. 1.8-V logic level inputs allows the multiplexers to interface with processors that have lower logic I/O rails and eliminates the need for an external voltage translator, which saves both space and BOM cost. For more information on 1.8-V logic implementation, refer to Simplifying Design with 1.8 V logic Muxes and Switches.