SCDS485A July 2025 – September 2025 TMUX5411 , TMUX5412 , TMUX5413
PRODUCTION DATA
TMUX541x is a 1:1 (SPST), 4-channel switch. This device has four independently selectable single-pole, single-throw switches that are turned-on or turned-off based on the state of the corresponding select pin. This device works well with dual supplies, a single supply, or asymmetric supplies such as VDD = 37.5V, VSS = –12.5V.