SCDS398 December 2018 TMUX6121 , TMUX6122 , TMUX6123
PRODUCTION DATA.
Turn-on time is defined as the time taken by the output of the TMUX6121, TMUX6122, and TMUX6123 to rise to a 90% final value after the SELx signal has risen (for NO switches) or fallen (for NC switches) to a 50% final value. Figure 20 shows the setup used to measure turn-on time. Turn-on time is denoted by the symbol tON.
Turn off time is defined as the time taken by the output of the TMUX6121, TMUX6122, and TMUX6123 to fall to a 10% initial value after the SELx signal has fallen (for NO switches) or risen (for NC switches) to a 50% initial value. Figure 20 shows the setup used to measure turn-off time. Turn-off time is denoted by the symbol tOFF.