SCDS397 November   2018 TMUX6136

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
    1.     Device Images
      1.      Simplified Schematic
  4. Revision History
  5. Pin Configuration and Functions
    1.     Pin Functions
  6. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Thermal Information
    4. 6.4 Recommended Operating Conditions
    5. 6.5 Electrical Characteristics (Dual Supplies: ±15 V)
    6. 6.6 Switching Characteristics (Dual Supplies: ±15 V)
    7. 6.7 Electrical Characteristics (Single Supply: 12 V)
    8. 6.8 Switching Characteristics (Single Supply: 12 V)
    9. 6.9 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
      1. 7.1.1  On-Resistance
      2. 7.1.2  Off-Leakage Current
      3. 7.1.3  On-Leakage Current
      4. 7.1.4  Transition Time
      5. 7.1.5  Break-Before-Make Delay
      6. 7.1.6  Charge Injection
      7. 7.1.7  Off Isolation
      8. 7.1.8  Channel-to-Channel Crosstalk
      9. 7.1.9  Bandwidth
      10. 7.1.10 THD + Noise
      11. 7.1.11 AC Power Supply Rejection Ratio (AC PSRR)
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Ultralow Leakage Current
      2. 7.3.2 Ultralow Charge Injection
      3. 7.3.3 Bidirectional and Rail-to-Rail Operation
    4. 7.4 Device Functional Modes
      1. 7.4.1 Truth Table
  8. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curve
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Documentation Support
      1. 11.1.1 Related Documentation
    2. 11.2 Receiving Notification of Documentation Updates
    3. 11.3 Community Resources
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
Electrical Characteristics (Single Supply: 12 V)

at TA = 25°C, VDD = 12 V, and VSS = 0 V (unless otherwise noted)
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
ANALOG SWITCH
VA Analog signal range VSS VDD V
RON On-resistance VS = 10 V, IS = 1 mA 235 345 Ω
TA = –40°C to +85°C 400 Ω
TA = –40°C to +125°C 440 Ω
ΔRON On-resistance mismatch between channels VS = 10 V, IS = 1 mA 4 12 Ω
TA = –40°C to +85°C 19 Ω
TA = –40°C to +125°C 23 Ω
RON_DRIFT On-resistance drift VS = 0 V 0.47 %/°C
IS(OFF) Source off leakage current(1) Switch state is off, VS = 10 V/ 1 V, VD = 1 V/  10 V –0.03 0.005 0.03 nA
TA = –40°C to +85°C –0.1 0.07 nA
TA = –40°C to +125°C –0.8 0.2 nA
ID(ON) Drain on leakage current Switch state is on, VS = floating, VD = 1 V/ 10 V –0.04 0.01 0.04 nA
TA = –40°C to +85°C –0.16 0.09 nA
TA = –40°C to +125°C –1.2 0.3 nA
DIGITAL INPUT (EN, Ax pins)
VIH Logic voltage high 2 V
VIL Logic voltage low 0.8 V
RPD(EN) Pull-down resistance on EN pin 6 MΩ
POWER SUPPLY
IDD VDD supply current VA = 0 V or 3.3 V, VS = 0 V 13 16 µA
TA = –40°C to +85°C 17 µA
TA = –40°C to +125°C 18 µA
When VS is positive, VD is negative, and vice versa.