SCDS397 November   2018 TMUX6136

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
    1.     Device Images
      1.      Simplified Schematic
  4. Revision History
  5. Pin Configuration and Functions
    1.     Pin Functions
  6. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Thermal Information
    4. 6.4 Recommended Operating Conditions
    5. 6.5 Electrical Characteristics (Dual Supplies: ±15 V)
    6. 6.6 Switching Characteristics (Dual Supplies: ±15 V)
    7. 6.7 Electrical Characteristics (Single Supply: 12 V)
    8. 6.8 Switching Characteristics (Single Supply: 12 V)
    9. 6.9 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
      1. 7.1.1  On-Resistance
      2. 7.1.2  Off-Leakage Current
      3. 7.1.3  On-Leakage Current
      4. 7.1.4  Transition Time
      5. 7.1.5  Break-Before-Make Delay
      6. 7.1.6  Charge Injection
      7. 7.1.7  Off Isolation
      8. 7.1.8  Channel-to-Channel Crosstalk
      9. 7.1.9  Bandwidth
      10. 7.1.10 THD + Noise
      11. 7.1.11 AC Power Supply Rejection Ratio (AC PSRR)
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Ultralow Leakage Current
      2. 7.3.2 Ultralow Charge Injection
      3. 7.3.3 Bidirectional and Rail-to-Rail Operation
    4. 7.4 Device Functional Modes
      1. 7.4.1 Truth Table
  8. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curve
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Documentation Support
      1. 11.1.1 Related Documentation
    2. 11.2 Receiving Notification of Documentation Updates
    3. 11.3 Community Resources
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
Pin Configuration and Functions

PW Package
16-Pin TSSOP
Top View

Pin Functions

PIN TYPE DESCRIPTION
NAME NO.
SEL1 1 I Select line 0
S1A 2 I/O Source pin 1A. Can be an input or output.
D1 3 I/O Drain pin D1. Can be an input or output.
S1B 4 I/O Source pin 1B. Can be an input or output.
VSS 5 P Negative power supply. This pin is the most negative power-supply potential. In single-supply applications, this pin can be connected to ground. For reliable operation, connect a decoupling capacitor ranging from 0.1 µF to 10 µF between VSS and GND.
GND 6 Ground (0 V) reference
N.C. 7, 8, 14, 15, 16 No Connect No internal connection
SEL2 9 I Select line 1
S2A 10 I/O Source pin 2A. Can be an input or output.
D2 11 I/O Drain pin D2. Can be an input or output.
S2B 12 I/O Source pin 2B. Can be an input or output.
VDD 13 P Positive power supply. This pin is the most positive power-supply potential. For reliable operation, connect a decoupling capacitor ranging from 0.1 µF to 10 µF between VDD and GND.