SCDS431C October 2020 – August 2021 TMUX6211 , TMUX6212 , TMUX6213
PRODUCTION DATA
The TMUX621x is part of the precision switches and multiplexers family of devices. These devices operate with dual supplies (±4.5 V to ±18 V), a single supply (4.5 V to 36 V), or asymmetric supplies (such as VDD = 12 V, VSS = –5 V), and offer true rail-to-rail input and output. The TMUX621x offers low RON, low on and off leakage currents and ultra-low charge injection performance. These features make the TMUX621x a family of precision, robust, high-performance analog multiplexer for high-voltage, industrial applications.