SCDS431D October 2020 – July 2024 TMUX6211 , TMUX6212 , TMUX6213
PRODUCTION DATA
For this design example, use the parameters listed in Table 9-1.
| PARAMETERS | VALUES |
|---|---|
| Supply (VDD) | 20 V |
| Supply (VSS) | - 10 V |
| Input / Output signal range | -10 V to 20 V (Rail-to-Rail) |
| Control logic thresholds | 1.8 V compatible |